(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Filter Cartridge, Micropore EU Type

Filter Cartridge, Micropore EU Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Starting From :
    ₹ 5,879.31 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Filter
  • Size(mm)
    φ70×250
  • Details Type
    Micropore (R) with EU Guard
  • Material
    PP (Polypropylene)
  • Gasket/O-Ring
    EPDM (Ethylene propylene rubber)
  • Standard flow(L/h)
    500~1000
  • Heat Resistant Temperature(°C)
    80
  • Features
    Since elution is low, it is suitable for a post-process filter of a cartridge water purifier. Since the pressure loss is small, it is possible to use for long hours.
  • Capacity
    1 pc.

Product Description

Since elution is low, it is suitable for post-process filters for cartridge water purifiers. Since the pressure loss is low, it is possible to use for long hours.

Loading...

Product Specifications

Filter Cartridge, Micropore EU Type Details

Filter Cartridge, Micropore EU Type: related images

Filter Cartridge, Micropore EU Type image

Common specifications

  • Materials: PP (polypropylene), gasket/O-ring: EPDM (ethylene propylene rubber)
  • Standard flow rate: 500 to 1,000 L/h
  • Heat-resistant temperature: 80℃
  • Size: ø70 × 250 (diameter 70 × 250 mm)
  • Micropore with EU guard

1-1272-01 specifications

  • Hole diameter: ø0.4 (diameter 0.4 μm)

1-1272-02 specifications

  • Hole diameter: ø1.0 (diameter 1.0 μm)

1-1272-03 specifications

  • Hole diameter: ø3.0 (diameter 3.0 μm)

X
whatsapp-qr whatsapp-icon
Close

Comparison list