(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ion Exchange Resin Cartridge

Ion Exchange Resin Cartridge

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Starting From :
    ₹ 10,850.73 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-1274-01
1-1274-02
1-1274-03
1-1274-04
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Specifications Manufacturer Product Name Manufacturer Model Number Water Supply Capacity

₹ 12,101.69

1 Piece(s) 5 Day(s) or more For pure water Cartridge DCPS-001 DCPS-001 Tap Water 1 pc.

₹ 10,850.73

1 Piece(s) 23 Day(s) or more For Soft Water Cartridge DCPS-002 DCPS-002 Tap water / RO water 1 pc.

₹ 18,927.27

1 Piece(s) 5 Day(s) or more High-purity Water Cartridge DCPS-003 DCPS-003 RO Liquid 1 pc.

₹ 21,201.56

1 Piece(s) 5 Day(s) or more For ultrapure water Cartridge DCPS-004 DCPS-004 Pure Water 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Specifications Manufacturer Product Name Manufacturer Model Number Water Supply Capacity

Basic Specifications

  • Product Type
    Filter
  • Amount of Water Sample
    150L/h
  • Other
    Option
  • Size(mm)
    φ78×250
  • Weight(kg)
    Approximately 0.85
  • Material
    PP (Polypropylene), PE (Polyethylene)
  • Operating Temperature(°C)
    1-40 (water conduction)
  • Capacity
    1 pc.

Product Description

Ion exchange resin cartridge. There are four types available: for pure water, for soft water, for high purity water, and for ultrapure water.
[Specifications]
· Material: PP (polypropylene)
· PE (polyethylene)
· Water Collection Amount: 150 l/h
· Operating Water Temperature: 1 to 40°C
· Size: Approx. φ78 X 250 mm
· Weight: approx. 850 g

Part Number
1-1274-01
1-1274-02
1-1274-03
1-1274-04
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Specifications Manufacturer Product Name Manufacturer Model Number Water Supply Capacity

₹ 12,101.69

1 Piece(s) 5 Day(s) or more For pure water Cartridge DCPS-001 DCPS-001 Tap Water 1 pc.

₹ 10,850.73

1 Piece(s) 23 Day(s) or more For Soft Water Cartridge DCPS-002 DCPS-002 Tap water / RO water 1 pc.

₹ 18,927.27

1 Piece(s) 5 Day(s) or more High-purity Water Cartridge DCPS-003 DCPS-003 RO Liquid 1 pc.

₹ 21,201.56

1 Piece(s) 5 Day(s) or more For ultrapure water Cartridge DCPS-004 DCPS-004 Pure Water 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Specifications Manufacturer Product Name Manufacturer Model Number Water Supply Capacity

Loading...

Product Specifications

Ion Exchange Resin Cartridge Details

Ion Exchange Resin Cartridge: related images

Ion Exchange Resin Cartridge image

Common specifications

  • Type: filter
  • Materials: PP (polypropylene), PE (polyethylene)
  • Operating water flow temperature: 1 to 40°C
  • Size: approx. ø78 × 250 (diameter approx. 78 × 250 mm)
  • Weight: approx. 850 g

1-1274-01 specifications

  • Watter supply: tap water
  • For pure water
  • Flow rate: 5 to 25 L/h

1-1274-02 specifications

  • Watter supply: tap water / RO water
  • For soft water
  • Flow rate: 10 to 50 L/h (tap water), 130 L/h or less (RO water)

1-1274-03 specifications

  • Water supply: RO water
  • For high-purity water
  • Flow rate: 5 to 30 L/h
  • Cartridge for PRA-0015

1-1274-04 specifications

  • Water supply: pure water
  • For ultrapure water
  • Flow rate: 180 L/h or less

X
whatsapp-qr whatsapp-icon
Close

Comparison list