- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Specifications, type |
Manufacturer Product Name |
Features |
Material |
Shaft Diameter (mm) |
Internal Capacity |
|
₹ 14,188.98
|
1 Piece(s)
|
|
5 Day(s) or more
|
24/32 |
Vacuum Seal 24/32 |
The vacuum seal has superior elasticity and chemical resistance. Ensures proper vacuum sealing, with bearings to prevent center runout and a less-wearing metal seal. |
Body: PTFE (tetrafluoroethylene) / stainless steel (SUS304), External screw: PP (polypropylene) |
φ8 |
1 pc. |
|
₹ 14,697.53
|
1 Piece(s)
|
|
5 Day(s) or more
|
24/42 |
Vacuum Seal 24/42 |
The vacuum seal has superior elasticity and chemical resistance. Ensures proper vacuum sealing, with bearings to prevent center runout and a less-wearing metal seal. |
Body: PTFE (tetrafluoroethylene) / stainless steel (SUS304), External screw: PP (polypropylene) |
φ8 |
1 pc. |
|
₹ 15,204.91
|
1 Piece(s)
|
|
5 Day(s) or more
|
29/32 |
Vacuum Seal 29/32 |
The vacuum seal has superior elasticity and chemical resistance. Ensures proper vacuum sealing, with bearings to prevent center runout and a less-wearing metal seal. |
Body: PTFE (tetrafluoroethylene) / stainless steel (SUS304), External screw: PP (polypropylene) |
φ8 |
1 pc. |
|
₹ 16,222.91
|
1 Piece(s)
|
|
5 Day(s) or more
|
29/42 |
Vacuum Seal 29/42 |
The vacuum seal has superior elasticity and chemical resistance. Ensures proper vacuum sealing, with bearings to prevent center runout and a less-wearing metal seal. |
Body: PTFE (tetrafluoroethylene) / stainless steel (SUS304), External screw: PP (polypropylene) |
φ8 |
1 pc. |
|
₹ 933.53
|
1 Piece(s)
|
|
5 Day(s) or more
|
Replacement V Ring with Black O-Ring |
V-Ring with Black O-Ring for Vacuum Seal replacement |
- |
- |
- |
1 pc. |
|
₹ 741.18
|
1 Piece(s)
|
|
5 Day(s) or more
|
Replacement fluoropolymer Packing |
fluoropolymer Seal for Vacuum Seal replacement |
- |
- |
- |
1 pc. |
|
₹ 2,291.47
|
1 Piece(s)
|
|
5 Day(s) or more
|
Replacement SUS Oil Seal |
SUS Oil Seal for Vacuum Seal replacement |
- |
- |
- |
1 pc. |
|
₹ 741.18
|
1 Piece(s)
|
|
5 Day(s) or more
|
Replacement fluoropolymer Pipe |
fluoropolymer Pipe for Vacuum Seal replacement |
- |
- |
- |
1 pc. |
Basic Specifications
-
- Product Type
- Other
-
- Other
- Option
-
- Internal Capacity
- 1 pc.
Product Description
The vacuum seal has superior elasticity and chemical resistance. Ensures reliable vacuum sealing, with bearings to prevent center runout and a low-wear metal seal.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Specifications, type |
Manufacturer Product Name |
Features |
Material |
Shaft Diameter (mm) |
Internal Capacity |
|
₹ 14,188.98
|
1 Piece(s)
|
|
5 Day(s) or more
|
24/32 |
Vacuum Seal 24/32 |
The vacuum seal has superior elasticity and chemical resistance. Ensures proper vacuum sealing, with bearings to prevent center runout and a less-wearing metal seal. |
Body: PTFE (tetrafluoroethylene) / stainless steel (SUS304), External screw: PP (polypropylene) |
φ8 |
1 pc. |
|
₹ 14,697.53
|
1 Piece(s)
|
|
5 Day(s) or more
|
24/42 |
Vacuum Seal 24/42 |
The vacuum seal has superior elasticity and chemical resistance. Ensures proper vacuum sealing, with bearings to prevent center runout and a less-wearing metal seal. |
Body: PTFE (tetrafluoroethylene) / stainless steel (SUS304), External screw: PP (polypropylene) |
φ8 |
1 pc. |
|
₹ 15,204.91
|
1 Piece(s)
|
|
5 Day(s) or more
|
29/32 |
Vacuum Seal 29/32 |
The vacuum seal has superior elasticity and chemical resistance. Ensures proper vacuum sealing, with bearings to prevent center runout and a less-wearing metal seal. |
Body: PTFE (tetrafluoroethylene) / stainless steel (SUS304), External screw: PP (polypropylene) |
φ8 |
1 pc. |
|
₹ 16,222.91
|
1 Piece(s)
|
|
5 Day(s) or more
|
29/42 |
Vacuum Seal 29/42 |
The vacuum seal has superior elasticity and chemical resistance. Ensures proper vacuum sealing, with bearings to prevent center runout and a less-wearing metal seal. |
Body: PTFE (tetrafluoroethylene) / stainless steel (SUS304), External screw: PP (polypropylene) |
φ8 |
1 pc. |
|
₹ 933.53
|
1 Piece(s)
|
|
5 Day(s) or more
|
Replacement V Ring with Black O-Ring |
V-Ring with Black O-Ring for Vacuum Seal replacement |
- |
- |
- |
1 pc. |
|
₹ 741.18
|
1 Piece(s)
|
|
5 Day(s) or more
|
Replacement fluoropolymer Packing |
fluoropolymer Seal for Vacuum Seal replacement |
- |
- |
- |
1 pc. |
|
₹ 2,291.47
|
1 Piece(s)
|
|
5 Day(s) or more
|
Replacement SUS Oil Seal |
SUS Oil Seal for Vacuum Seal replacement |
- |
- |
- |
1 pc. |
|
₹ 741.18
|
1 Piece(s)
|
|
5 Day(s) or more
|
Replacement fluoropolymer Pipe |
fluoropolymer Pipe for Vacuum Seal replacement |
- |
- |
- |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy