- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
fluoropolymer Coated Stirring Rod
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Length (mm) |
Other |
Rotary Vane Diameter (mm) |
Specifications |
Diameter (mm) |
Manufacturer Product Name |
Features |
Material |
Apply |
Internal Capacity |
|
₹ 9,700.05
|
1 Piece(s)
|
|
5 Day(s) or more
|
350 |
- |
φ80 |
- |
φ8 |
fluoropolymer Coated Stirring Rod 350 mm |
Stirring rod has an iron core for durability. |
fluoropolymer (PTFE), Core/Stainless Steel (SUS304) |
- |
1 pc. |
|
₹ 9,183.00
|
1 Piece(s)
|
|
5 Day(s) or more
|
400 |
- |
φ80 |
- |
φ8 |
fluoropolymer Coated Stirring Rod 400 mm |
Stirring rod has an iron core for durability. |
fluoropolymer (PTFE), Core/Stainless Steel (SUS304) |
- |
1 pc. |
|
₹ 10,015.87
|
1 Piece(s)
|
|
5 Day(s) or more
|
450 |
- |
φ80 |
- |
φ8 |
fluoropolymer Coated Stirring Rod 450 mm |
Stirring rod has an iron core for durability. |
fluoropolymer (PTFE), Core/Stainless Steel (SUS304) |
- |
1 pc. |
|
₹ 15,218.96
|
1 Piece(s)
|
|
5 Day(s) or more
|
500 |
- |
φ100 |
- |
φ8 |
fluoropolymer Coated Stirring Rod 500 mm |
Stirring rod has an iron core for durability. |
fluoropolymer (PTFE), Core/Stainless Steel (SUS304) |
- |
1 pc. |
|
₹ 16,423.95
|
1 Piece(s)
|
|
5 Day(s) or more
|
600 |
- |
φ100 |
- |
φ8 |
fluoropolymer Coated Stirring Rod 600 mm |
Stirring rod has an iron core for durability. |
fluoropolymer (PTFE), Core/Stainless Steel (SUS304) |
- |
1 pc. |
|
₹ 2,611.58
|
1 Piece(s)
|
|
5 Day(s) or more
|
- |
Option |
- |
Replacement Blade (80 mm) |
- |
fluoropolymer Coated Stirring Bar Replacement Mixing Blade (80 mm) |
- |
- |
For lengths of 350, 400 and 450 mm |
1 pc. |
|
₹ 3,117.65
|
1 Piece(s)
|
|
5 Day(s) or more
|
- |
Option |
- |
Replacement Blade (100 mm) |
- |
fluoropolymer Coated Stirring Rod Replacement Blade 100 mm |
- |
- |
For lengths of 500 and 600 mm |
1 pc. |
Product Description
AS ONE fluoropolymer coated stirring rod.
It is durable because it is molded by putting an steel core into the stirring rod.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Length (mm) |
Other |
Rotary Vane Diameter (mm) |
Specifications |
Diameter (mm) |
Manufacturer Product Name |
Features |
Material |
Apply |
Internal Capacity |
|
₹ 9,700.05
|
1 Piece(s)
|
|
5 Day(s) or more
|
350 |
- |
φ80 |
- |
φ8 |
fluoropolymer Coated Stirring Rod 350 mm |
Stirring rod has an iron core for durability. |
fluoropolymer (PTFE), Core/Stainless Steel (SUS304) |
- |
1 pc. |
|
₹ 9,183.00
|
1 Piece(s)
|
|
5 Day(s) or more
|
400 |
- |
φ80 |
- |
φ8 |
fluoropolymer Coated Stirring Rod 400 mm |
Stirring rod has an iron core for durability. |
fluoropolymer (PTFE), Core/Stainless Steel (SUS304) |
- |
1 pc. |
|
₹ 10,015.87
|
1 Piece(s)
|
|
5 Day(s) or more
|
450 |
- |
φ80 |
- |
φ8 |
fluoropolymer Coated Stirring Rod 450 mm |
Stirring rod has an iron core for durability. |
fluoropolymer (PTFE), Core/Stainless Steel (SUS304) |
- |
1 pc. |
|
₹ 15,218.96
|
1 Piece(s)
|
|
5 Day(s) or more
|
500 |
- |
φ100 |
- |
φ8 |
fluoropolymer Coated Stirring Rod 500 mm |
Stirring rod has an iron core for durability. |
fluoropolymer (PTFE), Core/Stainless Steel (SUS304) |
- |
1 pc. |
|
₹ 16,423.95
|
1 Piece(s)
|
|
5 Day(s) or more
|
600 |
- |
φ100 |
- |
φ8 |
fluoropolymer Coated Stirring Rod 600 mm |
Stirring rod has an iron core for durability. |
fluoropolymer (PTFE), Core/Stainless Steel (SUS304) |
- |
1 pc. |
|
₹ 2,611.58
|
1 Piece(s)
|
|
5 Day(s) or more
|
- |
Option |
- |
Replacement Blade (80 mm) |
- |
fluoropolymer Coated Stirring Bar Replacement Mixing Blade (80 mm) |
- |
- |
For lengths of 350, 400 and 450 mm |
1 pc. |
|
₹ 3,117.65
|
1 Piece(s)
|
|
5 Day(s) or more
|
- |
Option |
- |
Replacement Blade (100 mm) |
- |
fluoropolymer Coated Stirring Rod Replacement Blade 100 mm |
- |
- |
For lengths of 500 and 600 mm |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy