- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
fluoropolymer Stirring Rod
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Diameter (mm) |
Length (mm) |
Other |
Rotary Vane Diameter (mm) |
Specifications |
Stainless steel part diameter (mm) |
Manufacturer Product Name |
Features |
Material |
Apply |
Internal Capacity |
|
₹ 9,086.33
|
1 Piece(s)
|
|
5 Day(s) or more
|
φ8 |
450 |
- |
φ80 |
- |
φ5 |
fluoropolymer Stirring Rod 450 mm |
The upper part of the pole shaft has no rotation jitter and is strong because it is made of stainless steel. |
fluoropolymer (PTFE), Core/Stainless Steel (SUS304) |
- |
1 pc. |
|
₹ 14,233.56
|
1 Piece(s)
|
|
5 Day(s) or more
|
φ8 |
600 |
- |
φ120 |
- |
φ5 |
fluoropolymer Stirring Rod 600 mm |
The upper part of the pole shaft has no rotation jitter and is strong because it is made of stainless steel. |
fluoropolymer (PTFE), Core/Stainless Steel (SUS304) |
- |
1 pc. |
|
₹ 17,729.73
|
1 Piece(s)
|
|
5 Day(s) or more
|
φ8 |
700 |
- |
φ120 |
- |
φ5 |
fluoropolymer Stirring Rod 700 mm |
The upper part of the pole shaft has no rotation jitter and is strong because it is made of stainless steel. |
fluoropolymer (PTFE), Core/Stainless Steel (SUS304) |
- |
1 pc. |
|
₹ 20,739.35
|
1 Piece(s)
|
|
5 Day(s) or more
|
φ8 |
800 |
- |
φ150 |
- |
φ5 |
fluoropolymer Stirring Rod 800 mm |
The upper part of the pole shaft has no rotation jitter and is strong because it is made of stainless steel. |
fluoropolymer (PTFE), Core/Stainless Steel (SUS304) |
- |
1 pc. |
|
₹ 2,611.58
|
1 Piece(s)
|
|
5 Day(s) or more
|
- |
- |
Option |
- |
Replacement Blade (80 mm) |
- |
fluoropolymer Stirring Bar Replacement Mixing Blade (80 mm) |
- |
- |
For length of 450 mm |
1 pc. |
|
₹ 3,623.69
|
1 Piece(s)
|
|
5 Day(s) or more
|
- |
- |
Option |
- |
Replacement Blade (120 mm) |
- |
fluoropolymer Stirring Bar Replacement Mixing Blade (120 mm) |
- |
- |
For lengths of 500, 600 and 700 mm |
1 pc. |
|
₹ 4,681.35
|
1 Piece(s)
|
|
11 Day(s) or more
|
- |
- |
Option |
- |
Replacement Blade (150 mm) |
- |
fluoropolymer Stirring Bar Replacement Mixing Blade (150 mm) |
- |
- |
For length of 800 mm |
1 pc. |
Product Description
AS ONE fluoropolymer stirring rod.
Since the upper part of the rod shaft is made of stainless steel, it is durable and cause no runout.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Diameter (mm) |
Length (mm) |
Other |
Rotary Vane Diameter (mm) |
Specifications |
Stainless steel part diameter (mm) |
Manufacturer Product Name |
Features |
Material |
Apply |
Internal Capacity |
|
₹ 9,086.33
|
1 Piece(s)
|
|
5 Day(s) or more
|
φ8 |
450 |
- |
φ80 |
- |
φ5 |
fluoropolymer Stirring Rod 450 mm |
The upper part of the pole shaft has no rotation jitter and is strong because it is made of stainless steel. |
fluoropolymer (PTFE), Core/Stainless Steel (SUS304) |
- |
1 pc. |
|
₹ 14,233.56
|
1 Piece(s)
|
|
5 Day(s) or more
|
φ8 |
600 |
- |
φ120 |
- |
φ5 |
fluoropolymer Stirring Rod 600 mm |
The upper part of the pole shaft has no rotation jitter and is strong because it is made of stainless steel. |
fluoropolymer (PTFE), Core/Stainless Steel (SUS304) |
- |
1 pc. |
|
₹ 17,729.73
|
1 Piece(s)
|
|
5 Day(s) or more
|
φ8 |
700 |
- |
φ120 |
- |
φ5 |
fluoropolymer Stirring Rod 700 mm |
The upper part of the pole shaft has no rotation jitter and is strong because it is made of stainless steel. |
fluoropolymer (PTFE), Core/Stainless Steel (SUS304) |
- |
1 pc. |
|
₹ 20,739.35
|
1 Piece(s)
|
|
5 Day(s) or more
|
φ8 |
800 |
- |
φ150 |
- |
φ5 |
fluoropolymer Stirring Rod 800 mm |
The upper part of the pole shaft has no rotation jitter and is strong because it is made of stainless steel. |
fluoropolymer (PTFE), Core/Stainless Steel (SUS304) |
- |
1 pc. |
|
₹ 2,611.58
|
1 Piece(s)
|
|
5 Day(s) or more
|
- |
- |
Option |
- |
Replacement Blade (80 mm) |
- |
fluoropolymer Stirring Bar Replacement Mixing Blade (80 mm) |
- |
- |
For length of 450 mm |
1 pc. |
|
₹ 3,623.69
|
1 Piece(s)
|
|
5 Day(s) or more
|
- |
- |
Option |
- |
Replacement Blade (120 mm) |
- |
fluoropolymer Stirring Bar Replacement Mixing Blade (120 mm) |
- |
- |
For lengths of 500, 600 and 700 mm |
1 pc. |
|
₹ 4,681.35
|
1 Piece(s)
|
|
11 Day(s) or more
|
- |
- |
Option |
- |
Replacement Blade (150 mm) |
- |
fluoropolymer Stirring Bar Replacement Mixing Blade (150 mm) |
- |
- |
For length of 800 mm |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
fluoropolymer Stirring Rod
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy