Specifications of 1-1052-11
-
- Product Type
- Mixer
-
- Number Of Rotations(rpm)
- 3000
-
- Power Supply(V)
- 100
-
- Max. Torque
- 0.20N・m(2kg・cm)
-
- Size(mm)
- 110×223×166
-
- Manufacturer Model Number
- BL-300
-
- Manufacturer Product Name
- Ultra Agitator BL-300
-
- Features
- It is a low-cost type stirrer that achieves stable high speed rotation. The stirring shaft uses a universal chuck that can be easily removed. As it has a built-in thermal protector, it automatically stops when overloading or overheating.
-
- Footnotes
- A stand is not included. Please see P.1307 of the 2013 catalog for integrated equipment used for research.
-
- Accessory
- Clamp Holder x 1 pc, Marine Type Propeller φ50 mm x 1 pc, φ8×500 mm Shaft x 1 pc
-
- Rotation Control
- Speed feedback control
-
- Motor output(W)
- 150 (DC Brushless Motor)
-
- Power supply details
- AC100V50/60Hz
-
- Weight(g)
- 3500
-
- Internal Capacity
- 1 unit
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy