- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Automatic Icemaker, Ice Storage Capacity (kg) 13.0/18.5
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
External Dimensions (mm) |
Ice-Making Capacity (50/60 Hz) (kg/day) |
Manufacturer Product Name |
Manufacturer Model Number |
Weight (kg) |
Power consumption (50/60 Hz) (W) |
Ice storage capacity (kg) |
Internal Capacity |
|
₹ 274,930.00
|
1 Piece(s)
|
|
17 Day(s) or more
|
395×450×770 |
28/30 |
Fully Automatic Ice Maker DRI-25LME1 |
DRI-25LME1 |
38 |
160/175 |
13.0 |
1 unit |
|
₹ 339,888.00
|
1 Piece(s)
|
|
17 Day(s) or more
|
500×450×800 |
38/42 |
Fully Automatic Ice Maker DRI-35LME |
DRI-35LME |
47 |
200/225 |
18.5 |
1 unit |
Basic Specifications
-
- Product Type
- Refrigerator, Freezer, Ice Making Machine
-
- Power Supply(V)
- 100V
-
- Specifications
- With electrical leakage breaker
-
- Power supply details
- AC100V 50/60Hz
-
- Power cord length(m)
- 2.5
-
- Inner material
- Synthetic Resin
-
- Back Surface Material
- Zinc coated steel plate
-
- Outer material
- Stainless steel plates (clear coating)
-
- Accessory
- Ice shovel, elbow, and drain hose
-
- Features
- Removes impurities, air, or bleaching powder in the water with a jet stream. An energy-saving type with an inverter-controlled condensation fan and DC pump. An antifungal agent is applied to the door gasket, an antibacterial agent is applied to the handle, and a scoop holder is attached to the body inside to ensure hygiene.
-
- Footnotes
- At room temperature of 20°C/water temperature of 15°C.
-
- Internal Capacity
- 1 unit
Product Description
Removes impurities, air, or bleaching powder in the water with a jet stream. An energy-saving type with an inverter-controlled condensation fan and DC pump. An antifungal agent is applied to the door gasket, an antibacterial agent is applied to the handle, and a scoop holder is attached to the body inside to ensure hygiene.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
External Dimensions (mm) |
Ice-Making Capacity (50/60 Hz) (kg/day) |
Manufacturer Product Name |
Manufacturer Model Number |
Weight (kg) |
Power consumption (50/60 Hz) (W) |
Ice storage capacity (kg) |
Internal Capacity |
|
₹ 274,930.00
|
1 Piece(s)
|
|
17 Day(s) or more
|
395×450×770 |
28/30 |
Fully Automatic Ice Maker DRI-25LME1 |
DRI-25LME1 |
38 |
160/175 |
13.0 |
1 unit |
|
₹ 339,888.00
|
1 Piece(s)
|
|
17 Day(s) or more
|
500×450×800 |
38/42 |
Fully Automatic Ice Maker DRI-35LME |
DRI-35LME |
47 |
200/225 |
18.5 |
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy