(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electric Refrigerators

Electric Refrigerators

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 1-199-11

  • Product Type
    Refrigerator, Freezer, Ice Making Machine
  • Amount Of Content(L)
    15
  • External Dimensions(mm)
    549×307×364
  • Internal dimensions(mm)
    291×204×254
  • Power Supply(V)
    100V
  • Refrigerant
    HFC-134a
  • Manufacturer Product Name
    Electric Refrigerators MT17F-D1
  • Manufacturer Model Number
    MT17F-D1
  • Weight(kg)
    16
  • Power Consumption(W)
    42(AC100V)2.5A(DC12V)・1.2A(DC24V)
  • Power cord length(m)
    For AC/Approx. 2, for DC/Approx. 3 (Included)
  • Minimum temperature (MAX: surrounding temperature at 30°C)
    -18°C (Freezing) / + 5°C (Refrigeration)
  • Power Supply
    For 12/24 VDC, 100 VAC, for 50/60 Hz
  • Features
    It is an AC/DC type refrigerator of compressor type. It is compact and lightweight with a swing motor and urethane foam with high insulation effect. It can be used with a car battery.
  • Internal Capacity
    1 unit
Part Number
1-199-11
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 86,011.33

1 Piece(s) 13 Day(s) or more 1 unit

Basic Specifications

  • Product Type
    Refrigerator, Freezer, Ice Making Machine
  • Amount Of Content(L)
    15
  • External Dimensions(mm)
    549×307×364
  • Internal dimensions(mm)
    291×204×254
  • Power Supply(V)
    100V
  • Refrigerant
    HFC-134a
  • Manufacturer Product Name
    Electric Refrigerators MT17F-D1
  • Manufacturer Model Number
    MT17F-D1
  • Weight(kg)
    16
  • Power Consumption(W)
    42(AC100V)2.5A(DC12V)・1.2A(DC24V)
  • Power cord length(m)
    For AC/Approx. 2, for DC/Approx. 3 (Included)
  • Minimum temperature (MAX: surrounding temperature at 30°C)
    -18°C (Freezing) / + 5°C (Refrigeration)
  • Power Supply
    For 12/24 VDC, 100 VAC, for 50/60 Hz
  • Features
    It is an AC/DC type refrigerator of compressor type. It is compact and lightweight with a swing motor and urethane foam with high insulation effect. It can be used with a car battery.
  • Internal Capacity
    1 unit

Product Description

AC/DC dual use type freezer and refrigerator. Demo machines are available for rental when requested with the demo machine rental mark.

Specifications of 1-199-11

  • Product Type
    Refrigerator, Freezer, Ice Making Machine
  • Amount Of Content(L)
    15
  • External Dimensions(mm)
    549×307×364
  • Internal dimensions(mm)
    291×204×254
  • Power Supply(V)
    100V
  • Refrigerant
    HFC-134a
  • Manufacturer Product Name
    Electric Refrigerators MT17F-D1
  • Manufacturer Model Number
    MT17F-D1
  • Weight(kg)
    16
  • Power Consumption(W)
    42(AC100V)2.5A(DC12V)・1.2A(DC24V)
  • Power cord length(m)
    For AC/Approx. 2, for DC/Approx. 3 (Included)
  • Minimum temperature (MAX: surrounding temperature at 30°C)
    -18°C (Freezing) / + 5°C (Refrigeration)
  • Power Supply
    For 12/24 VDC, 100 VAC, for 50/60 Hz
  • Features
    It is an AC/DC type refrigerator of compressor type. It is compact and lightweight with a swing motor and urethane foam with high insulation effect. It can be used with a car battery.
  • Internal Capacity
    1 unit
Part Number
1-199-11
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 86,011.33

1 Piece(s) 13 Day(s) or more 1 unit

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list