(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Double Pipe Heat Exchanger, Fluoride Resin

Double Pipe Heat Exchanger, Fluoride Resin

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 69,816.07 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-8979-03
1-8979-04
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Number of Windings Coil Length
(m)
Manufacturer Product Name Manufacturer Model Number Heat transfer area
(m2)
Internal Capacity

₹ 69,816.07

1 Piece(s) 6 Day(s) or more 5.5 2.0 Double-tube type heat exchanger NH-T1 NH-T1 0.037 1 pc.

₹ 89,284.00

1 Piece(s) 6 Day(s) or more 8.5 3.7 Double-tube type heat exchanger NH-T2 NH-T2 0.07 1 pc.

Basic Specifications

  • Product Type
    Heat exchanger
  • Coil Width(mm)
    230
  • Mounting part tube diameter (inner tube, outer tube)(mm)
    Outer Diameter: φ6, Inner Diameter / φ4
  • Heat exchange pipe diameter(mm)
    Inner tube: φ6 (external diameter), φ4 (internal diameter). outer tube: φ10 (external diameter), φ8 (internal diameter)
  • Total height(mm)
    230
  • Coil Diameter(mm)
    112
  • Material
    Fluoride Resin
  • Features
    The fluids passed through the inner and outer pipes in the dual tubing are continuously heated and cooled respectively by the temperature difference between the inner and outer fluid, and then discharged.
  • Internal Capacity
    1 pc.

Product Description

The fluids passed through the inner and outer pipes in the dual tubing are continuously heated and cooled respectively by the temperature difference between the inner and outer fluid, and then discharged.

Part Number
1-8979-03
1-8979-04
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Number of Windings Coil Length
(m)
Manufacturer Product Name Manufacturer Model Number Heat transfer area
(m2)
Internal Capacity

₹ 69,816.07

1 Piece(s) 6 Day(s) or more 5.5 2.0 Double-tube type heat exchanger NH-T1 NH-T1 0.037 1 pc.

₹ 89,284.00

1 Piece(s) 6 Day(s) or more 8.5 3.7 Double-tube type heat exchanger NH-T2 NH-T2 0.07 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon