(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-8979-01 |
1-8979-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Coil Width (mm) |
Number of Windings | Coil Length (m) |
Manufacturer Product Name | Manufacturer Model Number | Heat transfer area (m2) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 86,092.40 |
1 Piece(s) | 5 Day(s) or more | 71 | 4 | 2.0 | Double-tube type heat exchanger NH-S1 | NH-S1 | 0.037 | 1 pc. | ||
₹ 109,890.65 |
1 Piece(s) | 5 Day(s) or more | 130 | 11.5 | 3.7 | Double-tube type heat exchanger NH-S2 | NH-S2 | 0.07 | 1 pc. |
Heat exchange takes place with the fluid between the inner and outer dual pipes.
Part Number |
---|
1-8979-01 |
1-8979-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Coil Width (mm) |
Number of Windings | Coil Length (m) |
Manufacturer Product Name | Manufacturer Model Number | Heat transfer area (m2) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 86,092.40 |
1 Piece(s) | 5 Day(s) or more | 71 | 4 | 2.0 | Double-tube type heat exchanger NH-S1 | NH-S1 | 0.037 | 1 pc. | ||
₹ 109,890.65 |
1 Piece(s) | 5 Day(s) or more | 130 | 11.5 | 3.7 | Double-tube type heat exchanger NH-S2 | NH-S2 | 0.07 | 1 pc. |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy