(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Free-standing Coil Type Heat Exchanger, Stainless Steel

Free-standing Coil Type Heat Exchanger, Stainless Steel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 43,298.71 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Heat exchanger
  • Total height(mm)
    400
  • Coil Diameter(mm)
    150
  • Coil Port I.D.(mm)
    φ6
  • Coil Port O.D.(mm)
    φ8
  • Material
    Stainless steel (SUS304)
  • Features
    Let it stand in a vat containing approximately 10-20 l of internal fluid. Cooling and heating are performed by sending water, hot water and steam to the coiled tube.
  • Internal Capacity
    1 pc.

Product Description

Exchanges heat independently within the container.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language