- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Length (mm) |
Product Name |
Internal Capacity |
|
₹ 17,498.65
|
1 Piece(s)
|
|
14 Day(s) or more
|
3 |
Heating Cable Silicone Rubber 3 m |
1 pc. |
|
₹ 23,391.04
|
1 Piece(s)
|
|
17 Day(s) or more
|
5 |
Heating Cable Silicone Rubber 5 m |
1 pc. |
|
₹ 28,108.38
|
1 Piece(s)
|
|
14 Day(s) or more
|
7 |
Heating Cable Silicone Rubber 7 m |
1 pc. |
|
₹ 35,514.96
|
1 Piece(s)
|
|
17 Day(s) or more
|
10 |
Heating Cable Silicone Rubber 10 m |
1 pc. |
|
₹ 10,964.22
|
1 Piece(s)
|
|
15 Day(s) or more
|
1.5 |
Heating Cable Silicone Rubber 1.5 |
1 pc. |
Basic Specifications
-
- Product Type
- Cable
-
- Maximum Operating temperature(°C)
- 180
-
- insulator
- Silicon Rubber
-
- Heater outside diameter(mm)
- φ 3 to 4
-
- Minimum Winding Diameter
- More than 3 times the heater outside diameter
-
- Standard power quantity for voltage (100 V)(W/m)
- 30
-
- Features
- Can be used for a wide range of applications from heating or keeping small parts warm to heating a large area such as soil.
-
- Footnotes
- Use together with a voltage regulator or a temperature regulator.
-
- Internal Capacity
- 1 pc.
Product Description
Can be used for a wide range of applications from heating or keeping small parts warm to heating a large area such as soil.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Length (mm) |
Product Name |
Internal Capacity |
|
₹ 17,498.65
|
1 Piece(s)
|
|
14 Day(s) or more
|
3 |
Heating Cable Silicone Rubber 3 m |
1 pc. |
|
₹ 23,391.04
|
1 Piece(s)
|
|
17 Day(s) or more
|
5 |
Heating Cable Silicone Rubber 5 m |
1 pc. |
|
₹ 28,108.38
|
1 Piece(s)
|
|
14 Day(s) or more
|
7 |
Heating Cable Silicone Rubber 7 m |
1 pc. |
|
₹ 35,514.96
|
1 Piece(s)
|
|
17 Day(s) or more
|
10 |
Heating Cable Silicone Rubber 10 m |
1 pc. |
|
₹ 10,964.22
|
1 Piece(s)
|
|
15 Day(s) or more
|
1.5 |
Heating Cable Silicone Rubber 1.5 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy