(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cartridge Heater

Cartridge Heater

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 2-8262-12

  • Product Type
    Heater
  • Size(mm)
    φ6X80
  • Power Consumption(W)
    100
  • Product Name
    Cartridge Heater CB062
  • Manufacturer Model Number
    CB062
  • Maximum Temperature(°C)
    600
  • Material
    Heater Element: Stainless Steel (SUS304) / Lead Wire: Glass Fiber Covering
  • Lead Wire Length(mm)
    300
  • Operating Voltage
    AC100V
  • Features
    High heat efficiency heat-resistant lead wire is used for the heater lead wire.
  • Footnotes
    A voltage adjuster or temperature adjuster is required for use.
  • Internal Capacity
    1 pc.
Part Number
2-8262-12
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 3,523.24

1 Piece(s) 6 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Heater
  • Size(mm)
    φ6X80
  • Power Consumption(W)
    100
  • Product Name
    Cartridge Heater CB062
  • Manufacturer Model Number
    CB062
  • Maximum Temperature(°C)
    600
  • Material
    Heater Element: Stainless Steel (SUS304) / Lead Wire: Glass Fiber Covering
  • Lead Wire Length(mm)
    300
  • Operating Voltage
    AC100V
  • Features
    High heat efficiency heat-resistant lead wire is used for the heater lead wire.
  • Footnotes
    A voltage adjuster or temperature adjuster is required for use.
  • Internal Capacity
    1 pc.

Product Description

High heat efficiency heat-resistant lead wire is used for the heater lead wire.

Specifications of 2-8262-12

  • Product Type
    Heater
  • Size(mm)
    φ6X80
  • Power Consumption(W)
    100
  • Product Name
    Cartridge Heater CB062
  • Manufacturer Model Number
    CB062
  • Maximum Temperature(°C)
    600
  • Material
    Heater Element: Stainless Steel (SUS304) / Lead Wire: Glass Fiber Covering
  • Lead Wire Length(mm)
    300
  • Operating Voltage
    AC100V
  • Features
    High heat efficiency heat-resistant lead wire is used for the heater lead wire.
  • Footnotes
    A voltage adjuster or temperature adjuster is required for use.
  • Internal Capacity
    1 pc.
Part Number
2-8262-12
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 3,523.24

1 Piece(s) 6 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon