(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heating Tape

Heating Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 12,899.58 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Tape
  • Width(mm)
    13
  • Thickness(mm)
    3
  • Lead Wire Length(mm)
    1000
  • Features
    It can be used in a large area or at high temperatures. Excellent in flexibility. Silicon blade tape is also excellent in bending.
  • Footnotes
    The maximum current content is different depending on the type of tape used. Please use in combination with the voltage adjuster or temperature adjuster. The standard electric power (W/m) is the value of the 100 V voltage.
  • Internal Capacity
    1 pc.

Product Description

Usable for large surface areas, high temperatures, etc. Offers excellent flexibility. Silicone braid tape is also excellent in bending.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list