(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Programmable Crucible Furnace

Programmable Crucible Furnace

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 1-5929-01

  • Product Type
    Electric furnace
  • Operating Temperature Range(°C)
    100~1200
  • Heater capacity(W)
    1400
  • Power Supply
    100V
  • External Dimensions(mm)
    440×345×373
  • Internal dimensions(mm)
    100×100×100
  • Specifications
    Heater Capacity/Kanthal Heater 4 Sides (All Sides) Total 1400W
  • Temperature Control System
    PID Control SSR Output
  • Product Name
    Program Crucible Furnace RMF-100
  • Manufacturer Model Number
    RMF-100
  • Weight(g)
    20000
  • Maximum Temperature(°C)
    1200
  • Power cord length(m)
    2 (3P Plug)
  • Material
    Exterior/Furnace Body: Fire Resistant Insulation
  • Sensor
    R Thermocouple
  • Temperature Setting Range(°C)
    100~1200 
  • Power supply details
    AC100V 50/60Hz Approximately 14A
  • Temperature Setting Resolution(°C)
    1
  • Safety Mechanism
    Sensor Error Detection, Set Temperature Interlocked Overheat Protection Relay, No Fuse Breaker
  • Program Function
    16 steps, 4 patterns
  • Time setting range
    0 Minutes-99 Hours 59 Minutes (1-minute increments)
  • Features
    It is a top openable type that makes it easy to put the crucible in and take it out. It can be set to a wide range of temperatures, allowing it to be used for material (metal / inorganic compounds) testing and heat treatment. It has a fast temperature rise rate, reaching the maximum temperature (1,200°C) in 20 minutes. The 16-step program can be set in up to 4 patterns and the temperature rise rate can also be set.
  • Internal Capacity
    1 unit
Part Number
1-5929-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 352,172.20

1 Piece(s) 6 Day(s) or more 1 unit

Basic Specifications

  • Product Type
    Electric furnace
  • Operating Temperature Range(°C)
    100~1200
  • Heater capacity(W)
    1400
  • Power Supply
    100V
  • External Dimensions(mm)
    440×345×373
  • Internal dimensions(mm)
    100×100×100
  • Specifications
    Heater Capacity/Kanthal Heater 4 Sides (All Sides) Total 1400W
  • Temperature Control System
    PID Control SSR Output
  • Product Name
    Program Crucible Furnace RMF-100
  • Manufacturer Model Number
    RMF-100
  • Weight(g)
    20000
  • Maximum Temperature(°C)
    1200
  • Power cord length(m)
    2 (3P Plug)
  • Material
    Exterior/Furnace Body: Fire Resistant Insulation
  • Sensor
    R Thermocouple
  • Temperature Setting Range(°C)
    100~1200 
  • Power supply details
    AC100V 50/60Hz Approximately 14A
  • Temperature Setting Resolution(°C)
    1
  • Safety Mechanism
    Sensor Error Detection, Set Temperature Interlocked Overheat Protection Relay, No Fuse Breaker
  • Program Function
    16 steps, 4 patterns
  • Time setting range
    0 Minutes-99 Hours 59 Minutes (1-minute increments)
  • Features
    It is a top openable type that makes it easy to put the crucible in and take it out. It can be set to a wide range of temperatures, allowing it to be used for material (metal / inorganic compounds) testing and heat treatment. It has a fast temperature rise rate, reaching the maximum temperature (1,200°C) in 20 minutes. The 16-step program can be set in up to 4 patterns and the temperature rise rate can also be set.
  • Internal Capacity
    1 unit

Product Description

Heating unit with a wide temperature setting range that is easy to put in to / take out of.
[Features]
· Top-opening type that makes it easy to add and remove crucibles.
· Capable of a wide range of temperature settings.
· Can be used for materials (metals / inorganic compounds) testing and heat treatment, etc.
· With a quick heating speed, it reaches the maximum temperature (1,200°C) in 20 minutes.
· 16-step programs can be set in up to 4 patterns, and the rate of temperature increase can also be configured.

Specifications of 1-5929-01

  • Product Type
    Electric furnace
  • Operating Temperature Range(°C)
    100~1200
  • Heater capacity(W)
    1400
  • Power Supply
    100V
  • External Dimensions(mm)
    440×345×373
  • Internal dimensions(mm)
    100×100×100
  • Specifications
    Heater Capacity/Kanthal Heater 4 Sides (All Sides) Total 1400W
  • Temperature Control System
    PID Control SSR Output
  • Product Name
    Program Crucible Furnace RMF-100
  • Manufacturer Model Number
    RMF-100
  • Weight(g)
    20000
  • Maximum Temperature(°C)
    1200
  • Power cord length(m)
    2 (3P Plug)
  • Material
    Exterior/Furnace Body: Fire Resistant Insulation
  • Sensor
    R Thermocouple
  • Temperature Setting Range(°C)
    100~1200 
  • Power supply details
    AC100V 50/60Hz Approximately 14A
  • Temperature Setting Resolution(°C)
    1
  • Safety Mechanism
    Sensor Error Detection, Set Temperature Interlocked Overheat Protection Relay, No Fuse Breaker
  • Program Function
    16 steps, 4 patterns
  • Time setting range
    0 Minutes-99 Hours 59 Minutes (1-minute increments)
  • Features
    It is a top openable type that makes it easy to put the crucible in and take it out. It can be set to a wide range of temperatures, allowing it to be used for material (metal / inorganic compounds) testing and heat treatment. It has a fast temperature rise rate, reaching the maximum temperature (1,200°C) in 20 minutes. The 16-step program can be set in up to 4 patterns and the temperature rise rate can also be set.
  • Internal Capacity
    1 unit
Part Number
1-5929-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 352,172.20

1 Piece(s) 6 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Crucible Furnace With Top Opening/Closing Format That Simplifies Insertion And Removal

Crucible Furnace external appearance

Temperature setting range: 100 to 1,200°C
Temperature setting resolution: 1°C
Normal maximum temperature: 1,200°C
Temperature control method: PID control, SSR output
Sensor: R thermocouple
Heater capacity: Kanthal heater 4 sides (all sides) total 1,400 W
Program functions: 16 steps, 4 patterns
Time setting range: 0 minutes to 99 hours 59 minutes (1 minute increments)
Safety mechanism: sensor abnormality detection, overheat prevention relay linked to set temperature, no fuse breaker
Materials: exterior, furnace body / fireproof insulation material
Power supply: 100 V AC 50/60 Hz approx. 14 A
Power cord length: 2 m (3P plug)
Weight: approx. 20 kg

Crucible Furnace Size Chart

Part No.Model NumberExternal Dimensions (mm)Furnace Internal Dimensions (mm) *Note / JAN Code
1-5929-01RMF-100440 × 345 × 373100 × 100 × 1004580110239683

X
whatsapp-qr whatsapp-icon