• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 20:00 27/9 to 4:30 (IST) 28/9/2018. We apologize for the inconvenience.
Electric Furnace, Operating temperature range (°C) 100–1150

Electric Furnace, Operating temperature range (°C) 100–1150

Standard Unit Price:
-
Days to Ship :
Quote

It has excellent operability, with an easy up/down key input.

Basic Specifications

  • Product Type
    Electric furnace
  • Operating Temperature Range(°C)
    100~1150
  • Temperature Control System
    PID Control, Double R Thermocouple
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Power Supply

Refine by

  • 100V
  • 200V
  • Clear
External Dimensions(mm)

Refine by

  • 346×405×517
  • 346×505×567
  • 446×505×567
  • 446×554×567
  • 507×504×627
  • 507×604×677
  • 507×605×727
  • 507×655×727
  • Clear
Internal dimensions(mm)

Refine by

  • 100×150×100
  • 100×250×150
  • 200×250×150
  • 200×300×150
  • 250×350×200
  • 270×350×250
  • 300×250×150
  • 300×400×250
  • Clear
Capacity(ml)

Refine by

  • 1500
  • 3750
  • 7500
  • 9000
  • 11300
  • 17500
  • 23600
  • 30000
  • Clear
Product Name

Refine by

  • Electric furnace FO100
  • Electric furnace FO200
  • Electric furnace FO300
  • Electric furnace FO310
  • Electric furnace FO410
  • Electric furnace FO510
  • Electric furnace FO610
  • Electric furnace FO710
  • Electric furnace FO810
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
100V
346×405×517
100×150×100
1500
Electric furnace FO100
Quote
-

Part Number : 1-1898-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Electric furnace
  • Operating Temperature Range(°C)
    100~1150
  • Power Supply
    100V
  • External Dimensions(mm)
    346×405×517
  • Internal dimensions(mm)
    100×150×100
  • Capacity(ml)
    1500
  • Temperature Control System
    PID Control, Double R Thermocouple
  • Product Name
    Electric furnace FO100
  • Manufacturer Model Number
    FO100
  • Weight(g)
    24000
  • Temperature Setting Range(°C)
    100~1150
  • Safety Device
    Self-diagnostic function (Memory Error, Sensor Error, Heater Disconnection / SSR Short Circuit, Automatic Excessive Rise Prevention Function), Excessive Current Earth Leakage Breaker, Excessive Rise Prevention Device
  • Power supply details
    AC100V 50/60Hz 10A(15A)
  • Exterior
    Chromium-Free Electrogalvanized Steel Plate (Chemical Resistant Baking Finish)
  • Furnace body
    Ceramic Fiber
  • Operation function
    Rated Operation, Program Operation (6 pattern 30 step x 1, 15 step x 2 pattern, 10 step x 3 pattern)
  • Time in which maximum temperature was reached
    Approximately 60 minutes
  • Features
    It has excellent operability, with an easy up/down key input.
1 unit
100V
346×505×567
100×250×150
3750
Electric furnace FO200
Quote
-

Part Number : 1-1898-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Electric furnace
  • Operating Temperature Range(°C)
    100~1150
  • Power Supply
    100V
  • External Dimensions(mm)
    346×505×567
  • Internal dimensions(mm)
    100×250×150
  • Capacity(ml)
    3750
  • Temperature Control System
    PID Control, Double R Thermocouple
  • Product Name
    Electric furnace FO200
  • Manufacturer Model Number
    FO200
  • Weight(g)
    30000
  • Temperature Setting Range(°C)
    100~1150
  • Safety Device
    Self-diagnostic function (Memory Error, Sensor Error, Heater Disconnection / SSR Short Circuit, Automatic Excessive Rise Prevention Function), Excessive Current Earth Leakage Breaker, Excessive Rise Prevention Device
  • Power supply details
    AC100V 50/60Hz 16A(20A)
  • Exterior
    Chromium-Free Electrogalvanized Steel Plate (Chemical Resistant Baking Finish)
  • Furnace body
    Ceramic Fiber
  • Operation function
    Rated Operation, Program Operation (6 pattern 30 step x 1, 15 step x 2 pattern, 10 step x 3 pattern)
  • Time in which maximum temperature was reached
    Approximately 60 minutes
  • Features
    It has excellent operability, with an easy up/down key input.
1 unit
100V
446×505×567
200×250×150
7500
Electric furnace FO300
Quote
-

Part Number : 1-1898-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Electric furnace
  • Operating Temperature Range(°C)
    100~1150
  • Power Supply
    100V
  • External Dimensions(mm)
    446×505×567
  • Internal dimensions(mm)
    200×250×150
  • Capacity(ml)
    7500
  • Temperature Control System
    PID Control, Double R Thermocouple
  • Product Name
    Electric furnace FO300
  • Manufacturer Model Number
    FO300
  • Weight(g)
    37000
  • Temperature Setting Range(°C)
    100~1150
  • Safety Device
    Self-diagnostic function (Memory Error, Sensor Error, Heater Disconnection / SSR Short Circuit, Automatic Excessive Rise Prevention Function), Excessive Current Earth Leakage Breaker, Excessive Rise Prevention Device
  • Power supply details
    AC100V 50/60Hz 21A(30A)
  • Exterior
    Chromium-Free Electrogalvanized Steel Plate (Chemical Resistant Baking Finish)
  • Furnace body
    Ceramic Fiber
  • Operation function
    Rated Operation, Program Operation (6 pattern 30 step x 1, 15 step x 2 pattern, 10 step x 3 pattern)
  • Time in which maximum temperature was reached
    Approximately 70 minutes
  • Features
    It has excellent operability, with an easy up/down key input.
1 unit
200V
446×505×567
200×250×150
7500
Electric furnace FO310
Quote
-

Part Number : 1-1898-04
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Electric furnace
  • Operating Temperature Range(°C)
    100~1150
  • Power Supply
    200V
  • External Dimensions(mm)
    446×505×567
  • Internal dimensions(mm)
    200×250×150
  • Capacity(ml)
    7500
  • Temperature Control System
    PID Control, Double R Thermocouple
  • Product Name
    Electric furnace FO310
  • Manufacturer Model Number
    FO310
  • Weight(g)
    37000
  • Temperature Setting Range(°C)
    100~1150
  • Safety Device
    Self-diagnostic function (Memory Error, Sensor Error, Heater Disconnection / SSR Short Circuit, Automatic Excessive Rise Prevention Function), Excessive Current Earth Leakage Breaker, Excessive Rise Prevention Device
  • Power supply details
    Single Phase 200 VAC 50/60 Hz 11 A (20 A)
  • Exterior
    Chromium-Free Electrogalvanized Steel Plate (Chemical Resistant Baking Finish)
  • Furnace body
    Ceramic Fiber
  • Operation function
    Rated Operation, Program Operation (6 pattern 30 step x 1, 15 step x 2 pattern, 10 step x 3 pattern)
  • Time in which maximum temperature was reached
    Approximately 70 minutes
  • Features
    It has excellent operability, with an easy up/down key input.
1 unit
200V
446×554×567
200×300×150
9000
Electric furnace FO410
Quote
-

Part Number : 1-1898-05
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Electric furnace
  • Operating Temperature Range(°C)
    100~1150
  • Power Supply
    200V
  • External Dimensions(mm)
    446×554×567
  • Internal dimensions(mm)
    200×300×150
  • Capacity(ml)
    9000
  • Temperature Control System
    PID Control, Double R Thermocouple
  • Product Name
    Electric furnace FO410
  • Manufacturer Model Number
    FO410
  • Weight(g)
    38000
  • Temperature Setting Range(°C)
    100~1150
  • Safety Device
    Self-diagnostic function (Memory Error, Sensor Error, Heater Disconnection / SSR Short Circuit, Automatic Excessive Rise Prevention Function), Excessive Current Earth Leakage Breaker, Excessive Rise Prevention Device
  • Power supply details
    Single Phase 200 VAC 50/60 Hz 12 A (20 A)
  • Exterior
    Chromium-Free Electrogalvanized Steel Plate (Chemical Resistant Baking Finish)
  • Furnace body
    Ceramic Fiber
  • Operation function
    Rated Operation, Program Operation (6 pattern 30 step x 1, 15 step x 2 pattern, 10 step x 3 pattern)
  • Time in which maximum temperature was reached
    Approximately 70 minutes
  • Features
    It has excellent operability, with an easy up/down key input.
1 unit
200V
507×504×627
300×250×150
11300
Electric furnace FO510
Quote
-

Part Number : 1-1898-06
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Electric furnace
  • Operating Temperature Range(°C)
    100~1150
  • Power Supply
    200V
  • External Dimensions(mm)
    507×504×627
  • Internal dimensions(mm)
    300×250×150
  • Capacity(ml)
    11300
  • Temperature Control System
    PID Control, Double R Thermocouple
  • Product Name
    Electric furnace FO510
  • Manufacturer Model Number
    FO510
  • Weight(g)
    44000
  • Temperature Setting Range(°C)
    100~1150
  • Safety Device
    Self-diagnostic function (Memory Error, Sensor Error, Heater Disconnection / SSR Short Circuit, Automatic Excessive Rise Prevention Function), Excessive Current Earth Leakage Breaker, Excessive Rise Prevention Device
  • Power supply details
    Single Phase 200 VAC 50/60 Hz 13.5 A (20 A)
  • Exterior
    Chromium-Free Electrogalvanized Steel Plate (Chemical Resistant Baking Finish)
  • Furnace body
    Ceramic Fiber
  • Operation function
    Rated Operation, Program Operation (6 pattern 30 step x 1, 15 step x 2 pattern, 10 step x 3 pattern)
  • Time in which maximum temperature was reached
    Approximately 80 minutes
  • Features
    It has excellent operability, with an easy up/down key input.
1 unit
200V
507×604×677
250×350×200
17500
Electric furnace FO610
Quote
-

Part Number : 1-1898-07
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Electric furnace
  • Operating Temperature Range(°C)
    100~1150
  • Power Supply
    200V
  • External Dimensions(mm)
    507×604×677
  • Internal dimensions(mm)
    250×350×200
  • Capacity(ml)
    17500
  • Temperature Control System
    PID Control, Double R Thermocouple
  • Product Name
    Electric furnace FO610
  • Manufacturer Model Number
    FO610
  • Weight(g)
    52000
  • Temperature Setting Range(°C)
    100~1150
  • Safety Device
    Self-diagnostic function (Memory Error, Sensor Error, Heater Disconnection / SSR Short Circuit, Automatic Excessive Rise Prevention Function), Excessive Current Earth Leakage Breaker, Excessive Rise Prevention Device
  • Power supply details
    Single Phase 200 VAC 50/60 Hz 16 A (20 A)
  • Exterior
    Chromium-Free Electrogalvanized Steel Plate (Chemical Resistant Baking Finish)
  • Furnace body
    Ceramic Fiber
  • Operation function
    Rated Operation, Program Operation (6 pattern 30 step x 1, 15 step x 2 pattern, 10 step x 3 pattern)
  • Time in which maximum temperature was reached
    Approximately 80 minutes
  • Features
    It has excellent operability, with an easy up/down key input.
1 unit
200V
507×605×727
270×350×250
23600
Electric furnace FO710
Quote
-

Part Number : 1-1898-08
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Electric furnace
  • Operating Temperature Range(°C)
    100~1150
  • Power Supply
    200V
  • External Dimensions(mm)
    507×605×727
  • Internal dimensions(mm)
    270×350×250
  • Capacity(ml)
    23600
  • Temperature Control System
    PID Control, Double R Thermocouple
  • Product Name
    Electric furnace FO710
  • Manufacturer Model Number
    FO710
  • Weight(g)
    58000
  • Temperature Setting Range(°C)
    100~1150
  • Safety Device
    Self-diagnostic function (Memory Error, Sensor Error, Heater Disconnection / SSR Short Circuit, Automatic Excessive Rise Prevention Function), Excessive Current Earth Leakage Breaker, Excessive Rise Prevention Device
  • Power supply details
    Single Phase 200 VAC 50/60 Hz 18.5 A (30 A)
  • Exterior
    Chromium-Free Electrogalvanized Steel Plate (Chemical Resistant Baking Finish)
  • Furnace body
    Ceramic Fiber
  • Operation function
    Rated Operation, Program Operation (6 pattern 30 step x 1, 15 step x 2 pattern, 10 step x 3 pattern)
  • Time in which maximum temperature was reached
    Approximately 80 minutes
  • Features
    It has excellent operability, with an easy up/down key input.
1 unit
200V
507×655×727
300×400×250
30000
Electric furnace FO810
Quote
-

Part Number : 1-1898-09
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Electric furnace
  • Operating Temperature Range(°C)
    100~1150
  • Power Supply
    200V
  • External Dimensions(mm)
    507×655×727
  • Internal dimensions(mm)
    300×400×250
  • Capacity(ml)
    30000
  • Temperature Control System
    PID Control, Double R Thermocouple
  • Product Name
    Electric furnace FO810
  • Manufacturer Model Number
    FO810
  • Weight(g)
    62000
  • Temperature Setting Range(°C)
    100~1150
  • Safety Device
    Self-diagnostic function (Memory Error, Sensor Error, Heater Disconnection / SSR Short Circuit, Automatic Excessive Rise Prevention Function), Excessive Current Earth Leakage Breaker, Excessive Rise Prevention Device
  • Power supply details
    Single Phase 200 VAC 50/60 Hz 21 A (30 A)
  • Exterior
    Chromium-Free Electrogalvanized Steel Plate (Chemical Resistant Baking Finish)
  • Furnace body
    Ceramic Fiber
  • Operation function
    Rated Operation, Program Operation (6 pattern 30 step x 1, 15 step x 2 pattern, 10 step x 3 pattern)
  • Time in which maximum temperature was reached
    Approximately 80 minutes
  • Features
    It has excellent operability, with an easy up/down key input.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)