(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Economy Electric Furnace ROP-001

Economy Electric Furnace ROP-001

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

Product Description

Personal type cost-effective electric furnace.
[Features]
・ It is a compact personal type general-purpose electric furnace that is easy to handle
・ It is possible to set the temperature and check the temperature inside the furnace on the digital display
・ A high-performance type that takes approx. 15 minutes to raise the temperature to the maximum temperature
·Temperature setting range: 100 to 900°C
·Temperature control method: PID control
·Sensor: K Thermocouple
・ Timer: ON/OFF/SV timer
·Temperature setting resolution: 1°C
·Time setting resolution: 1 minute

Loading...

Product Specifications

Economical Electric Furnace Capable Of Reaching High Temperatures Quickly In A Compact Size

An easy-to-use, compact personal type general-use electric furnace. Digital display allows for confirmation of configured temperature and furnace internal temperature.
High-performance type that quickly heats up to maximum temperature in approximately 15 minutes.

When door is closed

When door is closed

When door is open

When door is open

About The Product Specifications

  • Size, outer dimensions: W210 × D260 × H290 mm, furnace internal dimensions: W90 × D110 × H70 mm (including protruding parts of sensor)
  • Weight: approx. 5 kg
  • Power cord length 2 m (2P plug)
  • Power supply: 100 V AC, 50/60 Hz, 5 A
  • Materials: exterior / steel with heat-resistant coating, furnace body / ceramic fiber
  • Safety mechanisms: sensor error detection, overheat prevention relay, overcurrent fuse

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list