(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-7247-01 |
1-7247-02 |
1-7247-13 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Operating Temperature Range (°C) |
Specifications | Size (mm) |
Capacity (ml) |
Product Name | Manufacturer Model Number | Weight (g) |
Power cord length (m) |
Material | Cold insulation temperature range | Features | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 52,028.96 |
1 Piece(s) | 6 Day(s) or more | -80~+350 | Beads (2 l) | - | 2000 | Heat Medium Metallic Beads 42370-002 | 42370-002 | 1600 | - | Aluminum Alloy | - | Heating, heat insulation cooling, and cold storage are possible without using water, oil, or aluminum block. The simple heat-insulating container can carry a small amount of samples, reagents, cells, etc. which remain heat-insulated or stored within the lab. There is no possibility of microbe contamination via water. These beads can be used for containers with different sizes and shapes, and even a container with fewer beads inside can stand alone. | 1 Bag (2 l) | ||
₹ 84,895.02 |
1 Piece(s) | 24 Day(s) or more | -80~+350 | Beads (4 l) | - | 4000 | Heat Medium Metallic Beads 42370-004 | 42370-004 | 1600 | - | Aluminum Alloy | - | Heating, heat insulation cooling, and cold storage are possible without using water, oil, or aluminum block. The simple heat-insulating container can carry a small amount of samples, reagents, cells, etc. which remain heat-insulated or stored within the lab. There is no possibility of microbe contamination via water. These beads can be used for containers with different sizes and shapes, and even a container with fewer beads inside can stand alone. | 1 Bag (4 L) | ||
₹ 68,096.13 |
1 Piece(s) | 24 Day(s) or more | - | Cooling container set (with 2 l beads) | 267X178X178 | 3000 | Heat Medium Metallic Beads 67200-001 | 67200-001 | - | 2.5 | Dedicated bucket and lid / PU (Polyurethane), Desiccant Bead Bag / Nylon, Special Refrigerant / Rubber (Exterior) and Propylene Glycol (Refrigerant) | -20~+4℃ | Heating, heat insulation cooling, and cold storage are possible without using water, oil, or aluminum block. The simple heat-insulating container can carry a small amount of samples, reagents, cells, etc. which remain heat-insulated or stored within the lab. The cooling container set can be cooled for four hours with samples, reagents, etc. dried with no ice. | 1 Set (Cooling Container: 1 pc, Beads: 2 L) |
Capable of heating, heat retention, cooling, and refrigeration without the use of water, oil, aluminum blocks, etc. The simple heat-insulating container can carry within the lab a small amount of samples, reagents, cells, etc. with heat retention or storage as is. The cooling container set can be cooled for four hours with samples, reagents, etc. dry, with no ice.
Part Number |
---|
1-7247-01 |
1-7247-02 |
1-7247-13 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Operating Temperature Range (°C) |
Specifications | Size (mm) |
Capacity (ml) |
Product Name | Manufacturer Model Number | Weight (g) |
Power cord length (m) |
Material | Cold insulation temperature range | Features | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 52,028.96 |
1 Piece(s) | 6 Day(s) or more | -80~+350 | Beads (2 l) | - | 2000 | Heat Medium Metallic Beads 42370-002 | 42370-002 | 1600 | - | Aluminum Alloy | - | Heating, heat insulation cooling, and cold storage are possible without using water, oil, or aluminum block. The simple heat-insulating container can carry a small amount of samples, reagents, cells, etc. which remain heat-insulated or stored within the lab. There is no possibility of microbe contamination via water. These beads can be used for containers with different sizes and shapes, and even a container with fewer beads inside can stand alone. | 1 Bag (2 l) | ||
₹ 84,895.02 |
1 Piece(s) | 24 Day(s) or more | -80~+350 | Beads (4 l) | - | 4000 | Heat Medium Metallic Beads 42370-004 | 42370-004 | 1600 | - | Aluminum Alloy | - | Heating, heat insulation cooling, and cold storage are possible without using water, oil, or aluminum block. The simple heat-insulating container can carry a small amount of samples, reagents, cells, etc. which remain heat-insulated or stored within the lab. There is no possibility of microbe contamination via water. These beads can be used for containers with different sizes and shapes, and even a container with fewer beads inside can stand alone. | 1 Bag (4 L) | ||
₹ 68,096.13 |
1 Piece(s) | 24 Day(s) or more | - | Cooling container set (with 2 l beads) | 267X178X178 | 3000 | Heat Medium Metallic Beads 67200-001 | 67200-001 | - | 2.5 | Dedicated bucket and lid / PU (Polyurethane), Desiccant Bead Bag / Nylon, Special Refrigerant / Rubber (Exterior) and Propylene Glycol (Refrigerant) | -20~+4℃ | Heating, heat insulation cooling, and cold storage are possible without using water, oil, or aluminum block. The simple heat-insulating container can carry a small amount of samples, reagents, cells, etc. which remain heat-insulated or stored within the lab. The cooling container set can be cooled for four hours with samples, reagents, etc. dried with no ice. | 1 Set (Cooling Container: 1 pc, Beads: 2 L) |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy