- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Product Type |
Power Supply |
Other |
Specifications |
Size (mm) |
Product Name |
Manufacturer Model Number |
Weight (g) |
Accuracy (°C) |
Accessory |
Tank size |
Temperature Control Range (°C) |
Internal Capacity |
|
₹ 3,900.20
|
1 Piece(s)
|
|
6 Day(s) or more
|
Block |
- |
Option |
Block for 2.0 ml Tube |
52x34x28 (for 6 Pieces) |
0.2 Block 6 pcs QBLOCK-2.0 |
QBLOCK-2.0 (Block for 2.0 ml Tube) |
- |
- |
- |
- |
- |
1 pc. |
|
₹ 53,551.91
|
1 Piece(s)
|
|
6 Day(s) or more
|
Dry Cooling Bus |
100V |
- |
Heating only |
185×185×90 |
Dry Bath Incubator H-203HN |
H-203HN (Exclusive for Heating) |
2000 |
±0.5 |
Sample block (0.2 mL PCR tube x 24 wells/1 pc, 2 mL tube x 6 wells/1 pc), adapter for 1.5 mL tube x 6, sample block cover/taking out tool |
110x72.5 mm (for One 96 Well Plate) |
Room Temperature +2-100 |
1 Set |
Product Description
Possible to process sample containers of different sizes simultaneously by combining blocks.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Product Type |
Power Supply |
Other |
Specifications |
Size (mm) |
Product Name |
Manufacturer Model Number |
Weight (g) |
Accuracy (°C) |
Accessory |
Tank size |
Temperature Control Range (°C) |
Internal Capacity |
|
₹ 3,900.20
|
1 Piece(s)
|
|
6 Day(s) or more
|
Block |
- |
Option |
Block for 2.0 ml Tube |
52x34x28 (for 6 Pieces) |
0.2 Block 6 pcs QBLOCK-2.0 |
QBLOCK-2.0 (Block for 2.0 ml Tube) |
- |
- |
- |
- |
- |
1 pc. |
|
₹ 53,551.91
|
1 Piece(s)
|
|
6 Day(s) or more
|
Dry Cooling Bus |
100V |
- |
Heating only |
185×185×90 |
Dry Bath Incubator H-203HN |
H-203HN (Exclusive for Heating) |
2000 |
±0.5 |
Sample block (0.2 mL PCR tube x 24 wells/1 pc, 2 mL tube x 6 wells/1 pc), adapter for 1.5 mL tube x 6, sample block cover/taking out tool |
110x72.5 mm (for One 96 Well Plate) |
Room Temperature +2-100 |
1 Set |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy