- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Temperature Range (°C) |
Weight (g) |
Specifications |
Number Of Rotations (rpm) |
Manufacturer Product Name |
Part Number |
JAN Code |
Display accuracy |
Temperature Control System |
Internal Capacity |
|
₹ 56,904.93
|
1 Piece(s)
|
|
6 Day(s) or more
|
Room Temperature +5-200 |
3300 |
Analog |
100-1500 (Setting Range) |
EC Oil Bath Stirrer EOS-200R |
EOS-200R |
4560111725514 |
- |
Microcomputer Type Proportional Control |
1 unit |
|
₹ 73,438.76
|
1 Piece(s)
|
|
6 Day(s) or more
|
Room temperature +5 to 230 (0.1 unit) |
3400 |
Digital |
100-1500 (10 increments, setting range) |
EC Oil Bath Stirrer EOS-200RD |
EOS-200RD |
4560111725538 |
±0.5% rdg or ±1°C (whichever is greater) ±1 dgt |
Microcomputer PID Control (2 Steps) |
1 unit |
Basic Specifications
-
- Product Type
- Oil Bath
-
- Type
- Set Temperature
-
- Power Supply
- Single-Phase 100 V
-
- Internal dimensions(mm)
- φ208×123
-
- External Dimensions(mm)
- 240×280×220
-
- Features
- Microcomputer type feedback control achieves stable rotation speed control. As the main body is made of engineering plastic (Noryl resin®), it has excellent strength, heat resistance and chemical resistance. The temperature and speed can be operated independently, allowing them to be easily set. When the temperature is excessive, the heater will be forcibly shut off and the error will be displayed.
-
- Footnotes
- When directly agitating the sample, use a container of ø110 mm or less without using the drainboard.
-
- Power supply details
- AC100V 50/60Hz 800W
-
- Power cord length(m)
- 2/3P Plug
-
- Safety Device
- Excessive Temperature Rise Prevention Device / Overcurrent Prevention Fuse
-
- Heater capacity
- 750W
-
- Material
- Main body / Noryl resin®, Tank / Stainless steel (SUS304), Heater / Nickel-plated stainless steel (SUS304), Drainboard/Aluminum
-
- Temperature sensor
- Temperature measuring resistor (Pt100Ω)
-
- Motor
- AC Motor
-
- Accessory
- Stirrer (ø8 x 30 mm) x 1 pc
-
- Internal Capacity
- 1 unit
Product Description
A popular type thermostatic device for oil bath stirrers capable of stable rotation speed control.
[Features]
· The main body is made of engineering plastic (Noryl resin), with excellent strength, heat resistance and chemical resistance.
· The temperature and speed can be operated independently, so setting is easy.
· In case of overheating, the heater is forcibly turned off and an error is displayed.
[Applications]
· Microcomputer type feedback control achieves stable rotation speed control.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Temperature Range (°C) |
Weight (g) |
Specifications |
Number Of Rotations (rpm) |
Manufacturer Product Name |
Part Number |
JAN Code |
Display accuracy |
Temperature Control System |
Internal Capacity |
|
₹ 56,904.93
|
1 Piece(s)
|
|
6 Day(s) or more
|
Room Temperature +5-200 |
3300 |
Analog |
100-1500 (Setting Range) |
EC Oil Bath Stirrer EOS-200R |
EOS-200R |
4560111725514 |
- |
Microcomputer Type Proportional Control |
1 unit |
|
₹ 73,438.76
|
1 Piece(s)
|
|
6 Day(s) or more
|
Room temperature +5 to 230 (0.1 unit) |
3400 |
Digital |
100-1500 (10 increments, setting range) |
EC Oil Bath Stirrer EOS-200RD |
EOS-200RD |
4560111725538 |
±0.5% rdg or ±1°C (whichever is greater) ±1 dgt |
Microcomputer PID Control (2 Steps) |
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
EC Oil Bath Stirrer Specifications And Size Chart
Motor: AC motor
Materials: main body / noryl resin, tank / stainless steel (SUS304), heater / stainless steel (SUS304) nickel plated, drainplate / aluminum
Heater capacity: 750 W
Safety devices: overheat prevention device, overcurrent prevention fuse
Power supply: 100 V AC, 50/60 Hz, 800 W (cord length 2 m, 3P plug)
Accessories: stirrer (ø8 (diameter 8 mm) × 30 mm) × 1
*When directly stirring sample, without using drainplate, container with ø110 (diameter 110 mm) or less must be used
Part No. | Model Number | Specifications | External Dimensions (mm) | Tank Internal Dimensions (mm) | Note / JAN Code |
---|
1-2950-01 | EOS-200R | Analog | 240 × 280 × 220 | ø208 × 123 | 4560111725514 |
1-2952-01 | EOS-200RD | Digital | 240 × 280 × 220 | ø208 × 123 | 4560111725538 |
2 Types: Analog (EOS-200R) And Digital (EOS-200RD)
Model No. | EOS-200R | EOS-200RD |
---|
Temperature Setting Range | Room Temperature + 5 to 200°C | Room Temperature + 5 to 230°C (0.1°C Increments) |
Temperature Control Method | Microcomputer Type Proportional Control | Microcomputer PID Control (2 Steps) |
Display Accuracy | ― | ± 0.5% rdg or ± 1°C (Whichever is Greater) ± 1 dgt |
Temperature Sensor | Resistance Thermometer (Pt 100Ω) |
Speed Setting Range | 100 To 1,500 rpm | 100 To 1,500 rpm (10 rpm Increments) |
EC Oil Bath Stirrer With Excellent Power, Heat-Resistance And Chemical-Resistance
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy