Pen Type Tire Gauge

Pen Type Tire Gauge

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· A compact pencil-type that is convenient for carrying.
· Measuring range: 80-350 kp.
· Minimum gradation: 10 kP.

Basic Specifications

  • Overall Length(mm)
    155
  • Mass(g)
    23
  • Measuring Range(kPa)
    80~350
  • Minimum graduation(kPa)
    10
  • Color
    Blue
  • JAN Code
    4545301016863

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 46912
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    155
  • Mass(g)
    23
  • Measuring Range(kPa)
    80~350
  • Minimum graduation(kPa)
    10
  • Color
    Blue
  • JAN Code
    4545301016863

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)