(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
60° Triangle Negative with Hole TNGG22○○-C "Medium to Rough"

60° Triangle Negative with Hole TNGG22○○-C "Medium to Rough"
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,328₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: T (Triangle)
· Number of Available Corners: 6
· Rake Angle: Negative
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Heavy Cutting

Part Number
TNGG220404L-C-TN60
TNGG220404R-C-TN60
TNGG220408L-C-TN60
TNGG220408R-C-TN60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Nose R

₹ 1,328.44

10 Piece(s) 8 Day(s) or more Left Handed0.40.4

₹ 1,328.44

10 Piece(s) 7 Day(s) or more Right Handed0.40.4

₹ 1,328.44

10 Piece(s) 8 Day(s) or more Left Handed0.80.8

₹ 1,328.44

10 Piece(s) 8 Day(s) or more Right Handed0.80.8

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 6
work material Steel / Stainless Steel / Cast Iron Breaker Use Heavy Cutting Rake angle Negative
Material TN60
X
whatsapp-qr whatsapp-icon