(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Flux Chipper YFC Series

Flux Chipper YFC Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Flux Chipper YFC Series
  • Flux Chipper YFC Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,497₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

It has been designed to be small and lightweight, and yet easy to use with its high power. Applications include welding bead removal in casting, etc., and light chipping.

 
Part Number
YFC-1L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 12,496.65

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Air Hammer Total Length(mm) 176 Handle Type Lever
Number of Blows(Hz) 90 Air Consumption (Maximum)(Nm3/min) 0.14 Piston Diameter(mm) 20
Stroke(mm) 16 Outer Diameter (Maximum)(mm) 36 Recommended Hose Diameter(mm) 6.3
Hose Cap Screw Dimensions RC-1/4 Mass(kg) 0.8 Standard Accessories Coupler Plug NL-22PM
Advantages Piston Bubble/low air consumption/8 angle chisel insertion port (YFC-1)

Please check the type/dimensions/specifications of the part YFC-1L in the Flux Chipper YFC Series series.