(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Trinity Round Nose Pliers (with groove) TM-03

Trinity Round Nose Pliers (with groove) TM-03

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of TM-03

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    136
  • With or without Spring
    Included
  • Copper Wire Cutting Performance(φ/mm)
    1.2
  • Single Item / Set Classification
    Single Item
  • Soft Iron Wire Cutting Capacity(mm φ)
    0.8
  • Head Width(mm)
    12
  • Head Thickness(mm)
    7
  • Grip Width(mm)
    52
  • Tip Length(mm)
    30
  • Body / Option
    Main Body
  • Weight(g)
    70
  • JAN Code
    4952269110241
Part Number
TM-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,026.00

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    136
  • With or without Spring
    Included
  • Copper Wire Cutting Performance(φ/mm)
    1.2
  • Single Item / Set Classification
    Single Item
  • Soft Iron Wire Cutting Capacity(mm φ)
    0.8
  • Head Width(mm)
    12
  • Head Thickness(mm)
    7
  • Grip Width(mm)
    52
  • Tip Length(mm)
    30
  • Body / Option
    Main Body
  • Weight(g)
    70
  • JAN Code
    4952269110241

Product Description

Sandwich structure without play even when well-used. It is used for detailed machining, or wire cutting, using the tip.

Specifications of TM-03

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    136
  • With or without Spring
    Included
  • Copper Wire Cutting Performance(φ/mm)
    1.2
  • Single Item / Set Classification
    Single Item
  • Soft Iron Wire Cutting Capacity(mm φ)
    0.8
  • Head Width(mm)
    12
  • Head Thickness(mm)
    7
  • Grip Width(mm)
    52
  • Tip Length(mm)
    30
  • Body / Option
    Main Body
  • Weight(g)
    70
  • JAN Code
    4952269110241
Part Number
TM-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,026.00

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon