• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
Reversible Gear Wrench Set (Set of 4 pcs.) 34644

Reversible Gear Wrench Set (Set of 4 pcs.) 34644

Standard Unit Price:
-
Days to Ship :
Quote

Equipped with a cap stop ring so the wrench does not slip off in the middle of tightening a nut to a bolt. The offset end is offset by 15°.

[Features]
· Mirror finish.
· 72 gear.
· The handle is twisted by 90°, increasing the contact area with the palm and enabling effective application of force.

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 34644
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Type
    Combination
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    159 ~ 226
  • Offset Angle(°)
    15
  • Width across flat dimension(mm)
    10 ~ 17
  • Single Product/Set Classification
    Set Parts
  • Set Content (Nos.)
    4
  • JAN Code
    4712818995671
  • Specifications
    Satin plated finish
  • Features
    Since it has a switching lever, the wrench need not be removed even when tightening a long bolt.
  • Set Contents / Accessories
    10, 12, 14, 17, Tray
  • Note
    Gear wrench adapter cannot be used.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)