• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
Miracle Wrench Set (6-piece Set)

Miracle Wrench Set (6-piece Set)

Standard Unit Price:
-
Days to Ship :
Quote

Wrench for both metric and inch sizes. Can also be used for worn nuts and bolts.

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : IM-S6
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Type
    Combination
  • Ratchet mechanism
    Not Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    102 ~ 208
  • Width across flat dimension(mm)
    8 ~ 17
  • Width across flat dimension(Inch)
    1/2 / 3/8 / 5/16 / 9/16 / 11/16 / 15/32
  • Single Product/Set Classification
    Set Parts
  • Material
    Chrome Vanadium Steel
  • Set Content (Nos.)
    6
  • JAN Code
    4545301004471
  • Set Contents / Accessories
    8, 10, 12, 13, 14, 17 With Tool Bag

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)