Half Moon Gear Wrench

Half Moon Gear Wrench

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· A powerful tool when used in places where obstacles prevent work with a straight-type wrench.
· As a reversible type that comes with a replacement lever, it can switch between forward and reverse with one touch without being flipped over

Basic Specifications

Catalog

Japanese Only

Part Number
Overall Length(mm)

Refine by

  • 131
  • 147
  • Clear
Width across flat dimension(mm)

Refine by

  • 10×12
  • 11×13
  • Clear
JAN Code

Refine by

  • 4712818996180
  • 4712818996197
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
131
10×12
4712818996180
6 Day(s) or more
-

Part Number : 34803
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Double-ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    131
  • Width across flat dimension(mm)
    10×12
  • Single Product/Set Classification
    Single Item
  • JAN Code
    4712818996180
  • Features
    Exhibits incredible performance when used in places where obstacles prevent work with straight-type wrench.
147
11×13
4712818996197
6 Day(s) or more
-

Part Number : 34804
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Double-ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    147
  • Width across flat dimension(mm)
    11×13
  • Single Product/Set Classification
    Single Item
  • JAN Code
    4712818996197
  • Features
    Exhibits incredible performance when used in places where obstacles prevent work with straight-type wrench.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)