• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
S Model Gear Wrench Set (set of 3) 34943

S Model Gear Wrench Set (set of 3) 34943

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· The half-moon type wrench is ideal for work in places that are difficult to access.
· As a reversible type that comes with a replacement lever, it can switch between forward and reverse with one touch without being flipped over

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 34943
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Type
    Double-ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    133 ~ 175
  • Width across flat dimension(mm)
    10×12 / 11×13 / 14×17
  • Single Product/Set Classification
    Set Parts
  • Set Content (Nos.)
    3
  • JAN Code
    4712818996333
  • Features
    The half-moon type wrench is ideal to work at places of difficult access.
  • Set Contents / Accessories
    10 X 12, 11 X 13, 14 X 17, Tray

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)