Double Power Cross Wrench 46401

Double Power Cross Wrench 46401

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Sliding the handle to the end enables stronger force to be applied. The distance can also be adjusted depending on the type of tire. Push the lock button to fold it for compact storage.

Basic Specifications

  • Single Product/Set Classification
    Single Item etc.
  • Application
    Manual Operation
  • Width across flat dimension (S Measurement)
    17 / 19 / 21
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Specifications
    Size: 17 mm / 19 mm / 21 mm / 1/2DR
  • JAN Code
    4712818947953
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : 46401
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item etc.
  • Application
    Manual Operation
  • Width across flat dimension (S Measurement)
    17 ~ 21
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Specifications
    Size: 17 mm / 19 mm / 21 mm / 1/2DR
  • JAN Code
    4712818947953

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)