Gear Wrench Micro Screwdriver Set

Gear Wrench Micro Screwdriver Set

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

This is a set made up from the essential bit and socket sizes needed for the Gear Wrench Micro Screwdriver. Can support simple operation with just a single set. Also recommended for use as a motorcycle on-vehicle tool.

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : 28273
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Set Parts
  • Application
    Manual Operation
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    1/2 / 3/8 / 5/16 / 7/16 / 8 / 9/16 / 10 / 12 / 13 / 14
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • JAN Code
    4712818970777
  • Features
    Micro screwdriver has 60-tooth gear and is convenient for working in a tight areas. Furthermore, it comes with a convenient manual-rotation dial. Spectacles are offset by 15 degrees to secure space desirable for comfortable operation.
  • Set Content
    1/4 SQ sockets 8/10/12/13/14 mm/5/16/3/8/7/16/1/2/9/16, 1/4 SQ adapter, microdriver, 1/4 HEX cross bits #1/2/3, 1/4 HEX hex bits 3/4/5/6 mm, 1/4 HEX flat bits 4/5.5/6.5 mm
  • Note
    1/4 DR adapter and microdriver units are not supplied separately.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)