3/8 SQ Plug Socket (Magnet Type)

3/8 SQ Plug Socket (Magnet Type)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· A dedicated spark plug socket.
· Magnetic type.
· Thin wall type

Basic Specifications

Catalog

Japanese Only

Part Number
Width across flat dimension (S Measurement)

Refine by

  • 16
  • 18
  • 20.8
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 65
  • 67
  • Clear
Tip External Diameter(mm)

Refine by

  • 21
  • 24
  • 26.5
  • Clear
Drive outer diameter(mm)

Refine by

  • 19
  • 21
  • Clear
JAN Code

Refine by

  • 4545301041971
  • 4545301041988
  • 4712818937435
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
18
65
24
19
4545301041971
Quote
-

Part Number : 12233
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    18
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    65
  • Tip External Diameter(mm)
    24
  • Drive outer diameter(mm)
    19
  • JAN Code
    4545301041971
16
65
21
19
4712818937435
Quote
-

Part Number : 12235
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    65
  • Tip External Diameter(mm)
    21
  • Drive outer diameter(mm)
    19
  • JAN Code
    4712818937435
20.8
67
26.5
21
4545301041988
Quote
-

Part Number : 12238
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    20.8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    67
  • Tip External Diameter(mm)
    26.5
  • Drive outer diameter(mm)
    21
  • JAN Code
    4545301041988

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)