• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

3/8 SQ Deep Socket (Hex)

3/8 SQ Deep Socket (Hex)

Deep socket with beautiful mirror finish plating. Ideal for working with nuts that are screwed onto bolts and located in recessed areas. Surface contact type unlikely to damage bolts and nuts. 6-point type

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
12201
12202
12203
12204
12205
12206
12207
12208
12209
12210
12408
12409
12410
12411
12412
12413
12414
12415
12416
12417
12418
12419
12420
12421
12422
12423
12424
Part NumberVolume DiscountDays to ShipWidth across flat dimension (S Measurement) Tip External Diameter
(mm)
Size JAN Code
6 Day(s) or more 3/814174712818931754
6 Day(s) or more 7/1616174712818931761
6 Day(s) or more 1/218184712818931778
6 Day(s) or more 9/1620204712818931785
6 Day(s) or more 5/822224712818931792
6 Day(s) or more 11/1624244712818931808
6 Day(s) or more 3/426264712818931815
6 Day(s) or more 13/1628284712818931822
6 Day(s) or more 7/830304712818931839
6 Day(s) or more 5/1612174712818931846
6 Day(s) or more 812174712818932492
6 Day(s) or more 916174712818932508
6 Day(s) or more 1015174712818932515
6 Day(s) or more 1116174712818932522
6 Day(s) or more 1217174712818932539
6 Day(s) or more 1319194712818932546
6 Day(s) or more 1420204712818932553
6 Day(s) or more 1521214712818932560
6 Day(s) or more 1622224712818932577
6 Day(s) or more 1724244712818932584
6 Day(s) or more 1824244712818932591
6 Day(s) or more 1926264712818932607
6 Day(s) or more 2028284712818932614
6 Day(s) or more 2128284712818932621
6 Day(s) or more 2230304712818932638
6 Day(s) or more 2332324712818932645
6 Day(s) or more 2432324712818932652

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application Manual Operation Socket shape Hexagonal
Insertion Angle (Shaft measurement when electric drill) (Inch) 3/8 Overall length (L dimension)(mm) 64

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)