• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 19:30 (IST) 27/10/2019. We apologize for the inconvenience.
3/8" SQ Socket Set (Hex) 12350

3/8" SQ Socket Set (Hex) 12350

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Standard socket set with beautiful mirror finish plating. Surface contact type unlikely to damage bolts and nuts.

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : 12350
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Set Parts
  • Application
    Manual Operation
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    8 ~ 22
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    25 ~ 28.5
  • JAN Code
    4712818932249
  • Set Content
    8 / 9 / 10 / 11 / 12 / 13 / 14 / 15 / 16 / 17 / 18 / 19 / 20 / 21 / 22 mm, Socket Holder

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)