(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electric Welding Machine, Thin Gas Lens Collet Body

Electric Welding Machine, Thin Gas Lens Collet Body
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,943₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Specifications]
·A gas lens part.
·Current: for 150 to 300 A

Part Number
TEB00101
TEB00103
TEB00109
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWelding Rod / Wire Diameter
(mm)
Engraved

₹ 3,992.44

1 Piece(s) 5 Day(s) or more 1.61.6

₹ 3,992.44

1 Piece(s) 5 Day(s) or more 2.42.4

₹ 3,942.87

1 Piece(s) 8 Day(s) or more 3.23.2
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWelding Rod / Wire Diameter
(mm)
Engraved

Loading...

  1. 1

Basic Information

Product Model Welding Torch Parts Current For 150 A to for 300 A L Length(mm) 50
Main Applicable Torch Red TIG Torch(□ Support 1-inch and 2-inch Torches) YT-15TS□,YT-15TS□TAD,YT-15TSF□,YT-15TP□,YT-20TS□,YT-20TS□TAD,YT-20TS□TAG(H),YT-20TSF□,YT-30TS2/TAG(H),YT-30TSW□/TAG(H),YT-30TPW□ 8-Inch Torch(□ Support 1-inch and 2-inch Torches) YT-158T,YT-158TF,YT-158TP,YT-208T,YT-208TF,YT-308TW,YT-308TPW Dedicated Insulator Can be used with an insulator with a standard torch body.
X
whatsapp-qr whatsapp-icon
Close

Comparison list