Smarque Smart Torque Handle T/IP Set

Smarque Smart Torque Handle T/IP Set

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Tips can be smartly mounted at a specified torque. Idles when the set torque is reached. Grip is an interchangeable type that helps with storage.

Basic Specifications

  • Product Type
    Single Function Type
  • Torque Precision (±%)
    10
  • Head Replaceable
    Available
  • JAN code
    4545301067896

Catalog

Japanese PDF

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : PRC-SRSET2
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Single Function Type
  • Torque Precision (±%)
    10
  • Head Replaceable
    Available
  • JAN code
    4545301067896
  • Application
    For throw-away tip replacement, clamping of delicate products such as resin, and other precision operation requiring torque management.
  • Set Content
    Driver Grip, Sleeve (0.6 Nm / 0.9 Nm / 1.2 Nm / 1.4 Nm / 2.0 Nm / 3.0 Nm), Bits (T6/T7/T8/T9/T10/T15), and Bits (6IP/ 7IP/8IP/9IP/10IP/15IP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)