Smarque Smart Torque Handle

Smarque Smart Torque Handle

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

Tips can be smartly mounted at a specified torque. Idles when the set torque is reached.
[Applications]
· For throw-away insert replacement, clamping of delicate products such as resin, and other precision operations requiring torque management.

Basic Specifications

Catalog

Japanese PDF

Part Number
Torque Adjustment Range (cN/m)

Refine by

  • 60
  • 90
  • 120
  • 140
  • 200
  • 300
  • Clear
Size

Refine by

  • TX6
  • TX7
  • TX8
  • TX9
  • TX10
  • TX15
  • Clear
JAN code

Refine by

  • 4545301064185
  • 4545301064192
  • 4545301064208
  • 4545301064215
  • 4545301064222
  • 4545301064239
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
60
TX6
4545301064185
6 Day(s) or more
-

Part Number : PRC-SRTX6
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Single Function Type
  • Torque Adjustment Range (cN/m)
    60
  • Torque Precision (±%)
    10
  • Head Replaceable
    Available
  • Size
    TX6
  • JAN code
    4545301064185
  • Set Content
    Handle Body (T6), 25 mm Bit×2, 50 mm Bit×2
90
TX7
4545301064192
5 Day(s) or more
-

Part Number : PRC-SRTX7
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Single Function Type
  • Torque Adjustment Range (cN/m)
    90
  • Torque Precision (±%)
    10
  • Head Replaceable
    Available
  • Size
    TX7
  • JAN code
    4545301064192
  • Set Content
    Handle Body (T7), 25 mm Bit×2, 50 mm Bit×2
120
TX8
4545301064208
6 Day(s) or more
-

Part Number : PRC-SRTX8
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Single Function Type
  • Torque Adjustment Range (cN/m)
    120
  • Torque Precision (±%)
    10
  • Head Replaceable
    Available
  • Size
    TX8
  • JAN code
    4545301064208
  • Set Content
    Handle Body (T8), 25 mm Bit×2, 50 mm Bit×2
140
TX9
4545301064215
6 Day(s) or more
-

Part Number : PRC-SRTX9
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Single Function Type
  • Torque Adjustment Range (cN/m)
    140
  • Torque Precision (±%)
    10
  • Head Replaceable
    Available
  • Size
    TX9
  • JAN code
    4545301064215
  • Set Content
    Handle Body (T9), 25 mm Bit×2, 50 mm Bit×2
200
TX10
4545301064222
6 Day(s) or more
-

Part Number : PRC-SRTX10
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Single Function Type
  • Torque Adjustment Range (cN/m)
    200
  • Torque Precision (±%)
    10
  • Head Replaceable
    Available
  • Size
    TX10
  • JAN code
    4545301064222
  • Set Content
    Handle Body (T10), 25 mm Bit×2, 50 mm Bit×2
300
TX15
4545301064239
5 Day(s) or more
-

Part Number : PRC-SRTX15
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Single Function Type
  • Torque Adjustment Range (cN/m)
    300
  • Torque Precision (±%)
    10
  • Head Replaceable
    Available
  • Size
    TX15
  • JAN code
    4545301064239
  • Set Content
    Handle Body (T15), 25 mm Bit×2, 50 mm Bit×2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)