(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

T-Shaped Magnet

T-Shaped Magnet
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,189₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Large adsorption force and suitable for various retention work.

Part Number
73520
73539
73547
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAdsorption Power
(N)
Main Body Size
(mm)
Mass
(g)

₹ 1,188.85

1 Piece(s) 8 Day(s) or more 25φ25×3080

₹ 1,931.18

1 Piece(s) 8 Day(s) or more 150φ40×35240

₹ 2,618.85

1 Piece(s) 6 Day(s) or more 250φ50×35330
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAdsorption Power
(N)
Main Body Size
(mm)
Mass
(g)

Loading...

  1. 1

Basic Information

Product Type Magnet holder Shape Round Handle Y/N Available
Screw hole Y/N NA Orientation Anisotropy Main Body Material Zinc Alloy
Material of Handle Iron Application A clasp for holding scale. Used as a magnet hanger.
X
whatsapp-qr whatsapp-icon
Close

Comparison list