(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

ID Card Holder for Clean Room

ID Card Holder for Clean Room

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PA8C

  • Product Model
    Personal Belongings
  • Grated Scale (Class)
    100
  • Width x Height(mm)
    105×75
  • Trusco Cords
    467-8141
  • Weights(g)
    10
  • Applicable Card Size
    License size
  • Materials
    Hard Mesh Anti-Static Processing Polyvinyl Chloride (PVC)
  • Applications
    Working within a cleanroom.
  • Characteristics
    Allows ID cards to be carried within the cleanroom, and better compliance with manufacturing site security measures. Removable with Velcro tape and polyester tape.
  • Notes
    Processing on the wear side is necessary when attaching the holder. Not clean pack.
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
  • Capacity
    1 pc.
Part Number
PA8C
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 972.16

1 Piece(s) 6 Day(s) or more 1 pc.

Basic Specifications

  • Product Model
    Personal Belongings
  • Grated Scale (Class)
    100
  • Width x Height(mm)
    105×75
  • Trusco Cords
    467-8141
  • Weights(g)
    10
  • Applicable Card Size
    License size
  • Materials
    Hard Mesh Anti-Static Processing Polyvinyl Chloride (PVC)
  • Applications
    Working within a cleanroom.
  • Characteristics
    Allows ID cards to be carried within the cleanroom, and better compliance with manufacturing site security measures. Removable with Velcro tape and polyester tape.
  • Notes
    Processing on the wear side is necessary when attaching the holder. Not clean pack.
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
  • Capacity
    1 pc.

Product Description

Allows for ID cards to be taken into clean rooms. Can be used as an additional security measure for manufacturing sites. Can be attached or removed using Magic Tape or polyester tape.

Specifications of PA8C

  • Product Model
    Personal Belongings
  • Grated Scale (Class)
    100
  • Width x Height(mm)
    105×75
  • Trusco Cords
    467-8141
  • Weights(g)
    10
  • Applicable Card Size
    License size
  • Materials
    Hard Mesh Anti-Static Processing Polyvinyl Chloride (PVC)
  • Applications
    Working within a cleanroom.
  • Characteristics
    Allows ID cards to be carried within the cleanroom, and better compliance with manufacturing site security measures. Removable with Velcro tape and polyester tape.
  • Notes
    Processing on the wear side is necessary when attaching the holder. Not clean pack.
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
  • Capacity
    1 pc.
Part Number
PA8C
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 972.16

1 Piece(s) 6 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1