Storage Pouch for Clean Ware
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
Trusco Cords |
Capacity |
|
₹ 3,974.78
|
1 Piece(s)
|
|
5 Day(s) or more
|
Blue |
451-5447 |
1 pc. |
|
₹ 3,974.78
|
1 Piece(s)
|
|
5 Day(s) or more
|
White |
451-5455 |
1 pc. |
Basic Specifications
-
- Product Model
- Bags / Bags
-
- Grated Scale (Class)
- 100
-
- Width x Height x Bottom Gusset(mm)
- 405×250×120
-
- Weights(g)
- 80
-
- Materials
- Polyester
-
- Applications
- Working within a cleanroom.
-
- Characteristics
- Efficient storage is possible by dividing wear/hoods and boots.
-
- Notes
- It has not been packaged in a cleanroom.
-
- JIS B9920/ISO14664-1 (Class)
- 5 Equivalent
-
- Capacity
- 1 pc.
Product Description
Zippered storage bag that can store items in 2 pockets, and can store complete set of clean wear such as dress, adjustable collar, and boots.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
Trusco Cords |
Capacity |
|
₹ 3,974.78
|
1 Piece(s)
|
|
5 Day(s) or more
|
Blue |
451-5447 |
1 pc. |
|
₹ 3,974.78
|
1 Piece(s)
|
|
5 Day(s) or more
|
White |
451-5455 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Wear, hood and boots are separated and stored efficiently.Usage
●For clean room.Specification
●W x H x Bottom Gusset(mm):405 x 250 x 120
●Equivalent to ISO Class 5(Fed/STD class 100)Materials
●PolyesterWarning
●Not a clean pack.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy