Maintenance bag for clean room
Specifications of PA8TA
-
- Product Model
- Bags / Bags
-
- Grated Scale (Class)
- 100
-
- Width x Height x Bottom Gusset(mm)
- 155×205×80
-
- Color
- White
-
- Trusco Cords
- 295-3111
-
- Weights(g)
- 180
-
- Materials
- Tarpaulin
-
- Applications
- Working within a cleanroom.
-
- Characteristics
- Allows tools necessary for maintenance to be carried into clean rooms and contributes to the improvement of footwork in manufacturing sites.
-
- Notes
- Separately PA8TB waist belt is required. Not packaged in a clean room.
-
- JIS B9920/ISO14664-1 (Class)
- 5 Equivalent
-
- Capacity
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Capacity |
|
₹ 4,915.40
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 pc. |
Basic Specifications
-
- Product Model
- Bags / Bags
-
- Grated Scale (Class)
- 100
-
- Width x Height x Bottom Gusset(mm)
- 155×205×80
-
- Color
- White
-
- Trusco Cords
- 295-3111
-
- Weights(g)
- 180
-
- Materials
- Tarpaulin
-
- Applications
- Working within a cleanroom.
-
- Characteristics
- Allows tools necessary for maintenance to be carried into clean rooms and contributes to the improvement of footwork in manufacturing sites.
-
- Notes
- Separately PA8TB waist belt is required. Not packaged in a clean room.
-
- JIS B9920/ISO14664-1 (Class)
- 5 Equivalent
-
- Capacity
- 1 pc.
Product Description
Allows for the required maintenance tools to be carried into clean rooms, contributing to reduced foot traffic at manufacturing sites.
Specifications of PA8TA
-
- Product Model
- Bags / Bags
-
- Grated Scale (Class)
- 100
-
- Width x Height x Bottom Gusset(mm)
- 155×205×80
-
- Color
- White
-
- Trusco Cords
- 295-3111
-
- Weights(g)
- 180
-
- Materials
- Tarpaulin
-
- Applications
- Working within a cleanroom.
-
- Characteristics
- Allows tools necessary for maintenance to be carried into clean rooms and contributes to the improvement of footwork in manufacturing sites.
-
- Notes
- Separately PA8TB waist belt is required. Not packaged in a clean room.
-
- JIS B9920/ISO14664-1 (Class)
- 5 Equivalent
-
- Capacity
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Capacity |
|
₹ 4,915.40
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy