(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Made of Procon, Heat Resistant Gloves for Cleanroom

Made of Procon, Heat Resistant Gloves for Cleanroom
  • Volume Discount

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 12,411.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TMZ-782F
TMZ-783F
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Details Type Overall Length
(cm)
Trusco Code Mass Amount Of Content

₹ 12,411.00

1 Piece(s) 5 Day(s) or more Long Type 35.0 409-8994 175g 1 Pair

₹ 16,195.00

1 Piece(s) Available 5 Day(s) or more Ultra long type 50.0 409-9001 240g 1 Pair

Basic Specifications

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Other
  • Thickness(mm)
    3.5
  • Size
    Configurable
  • Palm perimeter(cm)
    27.0
  • Middle finger length(cm)
    8.5
  • Color
    Ivory
  • Features
    The three-dimensional sewing realizes natural bending of fingers.
  • Specification details
    Cleanroom packaged.
  • Material heat resistant temperature
    200 Degrees per 52 Seconds
  • Material (flat)
    Non-designated fiber (PPS fiber PROCON)
  • Material (back)
    Polyester 100%
  • Material (arch)
    Synthetic Leather (Polyester, polyurethane)
  • Flat medium quality
    Wool Felt
  • JIS B9920 / ISO14664-1 (Class)
    5 Equivalent
  • Amount Of Content
    1 Pair

Product Description

Heat-resistant gloves that use PPS fiber "PROCON R", boasting excellent heat resistance and chemical resistance.

Part Number
TMZ-782F
TMZ-783F
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Details Type Overall Length
(cm)
Trusco Code Mass Amount Of Content

₹ 12,411.00

1 Piece(s) 5 Day(s) or more Long Type 35.0 409-8994 175g 1 Pair

₹ 16,195.00

1 Piece(s) Available 5 Day(s) or more Ultra long type 50.0 409-9001 240g 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon