Surgical Gloves - Sanko Opex

Surgical Gloves - Sanko Opex

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

Ergonomically designed so that the fingers curve naturally, helping alleviate fatigue during longer surgical operations.

Basic Specifications

  • Product Model
    Glove
  • Materials
    Natural Rubber, Latex
  • Sizes
    Other
  • Fingertip Part Thickness(mm)
    0.23±0.03
  • Arm Part Thickness(mm)
    0.20±0.03
  • Length(mm)
    290±10
  • Amount Of Content
    1 Box (20 Pairs)
Part Number
Amount Of Content

Refine by

  • 1 Box (20 Pairs)
  • Clear
Size Spec

Refine by

  • 6
  • 8
  • 8.5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (20 Pairs)
6
8 Day(s) or more
-

Part Number : OPEX-60
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Box (20 Pairs)

Specificationtitle

  • Product Model
    Glove
  • Materials
    Natural Rubber, Latex
  • Sizes
    Other
  • Size Spec
    6
  • Fingertip Part Thickness(mm)
    0.23±0.03
  • Arm Part Thickness(mm)
    0.20±0.03
  • Length(mm)
    290±10
  • Medical Devices License Number
    35BY0004
  • Feature 1
    Full Visual Inspection Completed
1 Box (20 Pairs)
8
8 Day(s) or more
-

Part Number : OPEX-80
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Box (20 Pairs)

Specificationtitle

  • Product Model
    Glove
  • Materials
    Natural Rubber, Latex
  • Sizes
    Other
  • Size Spec
    8
  • Fingertip Part Thickness(mm)
    0.23±0.03
  • Arm Part Thickness(mm)
    0.20±0.03
  • Length(mm)
    290±10
  • Medical Devices License Number
    35BY0004
  • Feature 1
    Full Visual Inspection Completed
1 Box (20 Pairs)
8.5
8 Day(s) or more
-

Part Number : OPEX-85
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Box (20 Pairs)

Specificationtitle

  • Product Model
    Glove
  • Materials
    Natural Rubber, Latex
  • Sizes
    Other
  • Size Spec
    8.5
  • Fingertip Part Thickness(mm)
    0.23±0.03
  • Arm Part Thickness(mm)
    0.20±0.03
  • Length(mm)
    290±10
  • Medical Devices License Number
    35BY0004
  • Feature 1
    Full Visual Inspection Completed

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)