(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CL-901-1 |
CL-901-7 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Supplementary explanation | Quantity |
---|---|---|---|---|---|---|
₹ 161,531.25 |
1 Piece(s) | 15 Day(s) or more | Compatible model: CL-901, HEPA Filter, Fan with Pre-filter Set, 1 piece included | 1 pc. | ||
₹ 132,302.80 |
1 Piece(s) | 15 Day(s) or more | Compatible model: CL-901, Clean Booth Sheet | 1 pc. |
[Features]
· Applicable models: Optional product for CL-901
Part Number |
---|
CL-901-1 |
CL-901-7 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Supplementary explanation | Quantity |
---|---|---|---|---|---|---|
₹ 161,531.25 |
1 Piece(s) | 15 Day(s) or more | Compatible model: CL-901, HEPA Filter, Fan with Pre-filter Set, 1 piece included | 1 pc. | ||
₹ 132,302.80 |
1 Piece(s) | 15 Day(s) or more | Compatible model: CL-901, Clean Booth Sheet | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy