(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Valve & Nozzle for Purified Water

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Specifications of W-20-COCK

  • Product Type
    Other
  • Material
    Polyethylene
  • Details Type
    Valve For Purified Water
  • Trusco Code
    352-1150
  • Features
    Very Convenient Supply of Purified Water
  • Compatible Purified Water
    W-20
  • Application
    Purified Water Supply
  • Mass(g)
    44
  • Amount Of Content
    1 pc.
Part Number
W-20-COCK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 702.42

1 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Product Description

Very convenient for supplying purified water.

Specifications of W-20-COCK

  • Product Type
    Other
  • Material
    Polyethylene
  • Details Type
    Valve For Purified Water
  • Trusco Code
    352-1150
  • Features
    Very Convenient Supply of Purified Water
  • Compatible Purified Water
    W-20
  • Application
    Purified Water Supply
  • Mass(g)
    44
  • Amount Of Content
    1 pc.
Part Number
W-20-COCK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 702.42

1 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list