(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ultrasonic Cleaner Oscillation Frequency (kHz) 40

Ultrasonic Cleaner Oscillation Frequency (kHz) 40

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 47,321.87 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
VS-1200RZ
VS-1200RZ-K
VS-600RZ
VS-600RZ-K
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Oscillating Frequency
(kHz)
Tank Capacity
(L)
Detail Types Inner Tank Dimension (Width)
(mm)
Inner Tank Dimension (Length)
(mm)
Inner Tank Dimension (Height)
(mm)
Width
(mm)
Length
(mm)
Height
(mm)
Applicable Models Trusco Cords Power Consumption
(W)
Power Timer Setting Code Length Material (Cleaning Tank) Material (Cleaning Tank :id) Material (Basket) Material (Body Case) Characteristics Applications Weights
(g)
Amount Of Content

₹ 687,986.93

1 Piece(s) 10 Day(s) or more 40 95 - 610 400 400 670 575 504 - 451-5366 1200 Single-Phase 200 V 10/20/30 Minutes and Continuous (photoelectric sensor type) 3.5m Stainless Steel (SUS304) Stainless Steel (SUS304) Stainless Steel (SUS304) Steel Large oscillator and washing tank-integrated type. Used to clean cutting oil, cutting powder, sticking oil and dust. Can be used to clean metal parts made from aluminum, stainless steel, etc. and plastic molds. Can be used to maintain manufacturing tools. 54000 1 unit

₹ 60,258.25

1 Piece(s) 10 Day(s) or more - - Frame - - - - - - Frame for VS-1200RZ 451-5374 - - - - - - - - - - 22000 1 unit

₹ 526,826.49

1 Piece(s) 9 Day(s) or more 40 55 - 400 350 400 460 525 504 - 451-5391 1200 Single-Phase 100 V 10/20/30 Minutes and Continuous (photoelectric sensor type) 3.5m Stainless Steel (SUS304) Stainless Steel (SUS304) Stainless Steel (SUS304) Steel Large oscillator and washing tank-integrated type. Used to clean cutting oil, cutting powder, sticking oil and dust. Can be used to clean metal parts made from aluminum, stainless steel, etc. and plastic molds. Can be used to maintain manufacturing tools. 40000 1 unit

₹ 47,321.87

1 Piece(s) 10 Day(s) or more - - Frame - - - - - - Frame for VS-600RZ 451-5404 - - - - - - - - - - 18000 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Oscillating Frequency
(kHz)
Tank Capacity
(L)
Detail Types Inner Tank Dimension (Width)
(mm)
Inner Tank Dimension (Length)
(mm)
Inner Tank Dimension (Height)
(mm)
Width
(mm)
Length
(mm)
Height
(mm)
Applicable Models Trusco Cords Power Consumption
(W)
Power Timer Setting Code Length Material (Cleaning Tank) Material (Cleaning Tank :id) Material (Basket) Material (Body Case) Characteristics Applications Weights
(g)
Amount Of Content

Basic Specifications

Product Description

Large model with integrated oscillator and cleaning tank. The sensor switch allows for touch-free operation. A safety-focused design with a number of built-in protective circuits. Cleaning of cutting fluids, cutting chips, stuck-on oils and fats, and dust. Cleaning of plastic injection molded products and metal components such as aluminum and stainless steel parts. Maintenance of production jigs.

* Caution*
The product for sale is the main body only. The lid must be purchased separately.

Part Number
VS-1200RZ
VS-1200RZ-K
VS-600RZ
VS-600RZ-K
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Oscillating Frequency
(kHz)
Tank Capacity
(L)
Detail Types Inner Tank Dimension (Width)
(mm)
Inner Tank Dimension (Length)
(mm)
Inner Tank Dimension (Height)
(mm)
Width
(mm)
Length
(mm)
Height
(mm)
Applicable Models Trusco Cords Power Consumption
(W)
Power Timer Setting Code Length Material (Cleaning Tank) Material (Cleaning Tank :id) Material (Basket) Material (Body Case) Characteristics Applications Weights
(g)
Amount Of Content

₹ 687,986.93

1 Piece(s) 10 Day(s) or more 40 95 - 610 400 400 670 575 504 - 451-5366 1200 Single-Phase 200 V 10/20/30 Minutes and Continuous (photoelectric sensor type) 3.5m Stainless Steel (SUS304) Stainless Steel (SUS304) Stainless Steel (SUS304) Steel Large oscillator and washing tank-integrated type. Used to clean cutting oil, cutting powder, sticking oil and dust. Can be used to clean metal parts made from aluminum, stainless steel, etc. and plastic molds. Can be used to maintain manufacturing tools. 54000 1 unit

₹ 60,258.25

1 Piece(s) 10 Day(s) or more - - Frame - - - - - - Frame for VS-1200RZ 451-5374 - - - - - - - - - - 22000 1 unit

₹ 526,826.49

1 Piece(s) 9 Day(s) or more 40 55 - 400 350 400 460 525 504 - 451-5391 1200 Single-Phase 100 V 10/20/30 Minutes and Continuous (photoelectric sensor type) 3.5m Stainless Steel (SUS304) Stainless Steel (SUS304) Stainless Steel (SUS304) Steel Large oscillator and washing tank-integrated type. Used to clean cutting oil, cutting powder, sticking oil and dust. Can be used to clean metal parts made from aluminum, stainless steel, etc. and plastic molds. Can be used to maintain manufacturing tools. 40000 1 unit

₹ 47,321.87

1 Piece(s) 10 Day(s) or more - - Frame - - - - - - Frame for VS-600RZ 451-5404 - - - - - - - - - - 18000 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Oscillating Frequency
(kHz)
Tank Capacity
(L)
Detail Types Inner Tank Dimension (Width)
(mm)
Inner Tank Dimension (Length)
(mm)
Inner Tank Dimension (Height)
(mm)
Width
(mm)
Length
(mm)
Height
(mm)
Applicable Models Trusco Cords Power Consumption
(W)
Power Timer Setting Code Length Material (Cleaning Tank) Material (Cleaning Tank :id) Material (Basket) Material (Body Case) Characteristics Applications Weights
(g)
Amount Of Content

Loading...

Ultrasonic Cleaner Oscillation Frequency (kHz) 40

Ultrasonic Cleaner Oscillation Frequency (kHz) 40

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 47,321.87 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list