- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Lab Jacks (Knob handle type)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Withstanding Load (kg) |
Extension Range (mm) |
Frontage (mm) |
Length (mm) |
Trusco Cords |
Weights (g) |
Quantity |
|
₹ 6,197.49
|
1 Piece(s)
|
|
9 Day(s) or more
|
8 |
54~135 |
80 |
80 |
505-6471 |
800 |
1 unit |
|
₹ 6,410.78
|
1 Piece(s)
|
|
9 Day(s) or more
|
8 |
55~140 |
98 |
98 |
505-6489 |
900 |
1 unit |
|
₹ 8,219.20
|
1 Piece(s)
|
|
9 Day(s) or more
|
25 |
75~245 |
148 |
148 |
505-6497 |
2500 |
1 unit |
|
₹ 9,120.31
|
1 Piece(s)
|
|
9 Day(s) or more
|
25 |
75~245 |
180 |
180 |
505-6501 |
2800 |
1 unit |
|
₹ 11,490.00
|
10 Piece(s)
|
|
5 Day(s) or more
|
25 |
75~245 |
198 |
198 |
505-6519 |
3000 |
1 unit |
|
₹ 27,000.55
|
1 Piece(s)
|
|
9 Day(s) or more
|
35 |
75~385 |
248 |
248 |
505-6527 |
5300 |
1 unit |
|
₹ 44,358.75
|
1 Piece(s)
|
|
5 Day(s) or more
|
45 |
88~490 |
300 |
300 |
505-6535 |
10200 |
1 unit |
Basic Specifications
-
- Product Model
- Laboratory Jack
-
- Specifications
- Knob Type
-
- Material: Top and Bottom Plate
- Stainless Steel (SUS304)
-
- Material: Other than Top and Bottom Plate
- Steel
-
- Applications
- Height adjustable for experiment equipment and materials.
-
- Quantity
- 1 unit
Product Description
[Features]
·Used for moving heavy objects upwards/downwards.
·By rotating the knob, you can smoothly move up and down in parallel.
·Knob type
[Applications]
·Height adjustment of experimental equipment
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Withstanding Load (kg) |
Extension Range (mm) |
Frontage (mm) |
Length (mm) |
Trusco Cords |
Weights (g) |
Quantity |
|
₹ 6,197.49
|
1 Piece(s)
|
|
9 Day(s) or more
|
8 |
54~135 |
80 |
80 |
505-6471 |
800 |
1 unit |
|
₹ 6,410.78
|
1 Piece(s)
|
|
9 Day(s) or more
|
8 |
55~140 |
98 |
98 |
505-6489 |
900 |
1 unit |
|
₹ 8,219.20
|
1 Piece(s)
|
|
9 Day(s) or more
|
25 |
75~245 |
148 |
148 |
505-6497 |
2500 |
1 unit |
|
₹ 9,120.31
|
1 Piece(s)
|
|
9 Day(s) or more
|
25 |
75~245 |
180 |
180 |
505-6501 |
2800 |
1 unit |
|
₹ 11,490.00
|
10 Piece(s)
|
|
5 Day(s) or more
|
25 |
75~245 |
198 |
198 |
505-6519 |
3000 |
1 unit |
|
₹ 27,000.55
|
1 Piece(s)
|
|
9 Day(s) or more
|
35 |
75~385 |
248 |
248 |
505-6527 |
5300 |
1 unit |
|
₹ 44,358.75
|
1 Piece(s)
|
|
5 Day(s) or more
|
45 |
88~490 |
300 |
300 |
505-6535 |
10200 |
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Use height moving of heavy objects.
●By turning the knob, you can smoothly move up and down in parallel.Usage
●Height adjustment of experimental equipment.Specification
●SPQ(piece):1
●Knob TypeMaterials
●Upper and Lower Plate: Stainless Steel(SUS 304)
●Other Than Upper and Lower Plates: Steel
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy