Free clamp

Free clamp

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Basic Specifications

  • Product Type
    Clamp
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Tightening Range(mm)

Refine by

  • 3~55
  • 5~80
  • Clear
Trusco Code

Refine by

  • 413-9470
  • 413-9461
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
5~80
413-9461
6 Day(s) or more
-

Part Number : 22-0242-30
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Clamp
  • Tightening Range(mm)
    5~80
  • Trusco Code
    413-9461
  • Features
    Easy removal of detachment and angle adjustment of laboratory equipment, which were conventionally troublesome, without removing the muff.
  • Mass(g)
    360
1 pc.
3~55
413-9470
6 Day(s) or more
-

Part Number : 22-0242-31
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Clamp
  • Tightening Range(mm)
    3~55
  • Trusco Code
    413-9470
  • Features
    Easy removal of detachment and angle adjustment of laboratory equipment, which were conventionally troublesome, without removing the muff.
  • Mass(g)
    267

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Removal and angle adjustment of laboratory equipment which was conventionally annoying can be done without removing the muff.

Specification

●SPQ(piece):1

Warning

●There are some errors in product dimension due to handmade finishing.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)