(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Straight one touch tank

Straight one touch tank

You can add up to 6 items to the comparison list.

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of SOT-5L

  • Product Type
    Dispenser
  • Capacity(L)
    5
  • Height(mm)
    417
  • Outer Diameter(mm)
    216
  • Trusco Code
    -
  • Features
    Tank is straight from opening and flat on the bottom, so purchased fluid can be introduced as is, within fluid container. One-touch clamping for easy open and close of lid. You can also introduce fluid directly. Compatible with wide range of our valves and connecting systems for various applications, also to your custom application.
  • Accessory
    O-ring (Viton), Safety Valve, Quick Joint
  • Max. Pressure
    0.5MPa
  • Main Body Material
    Stainless Steel (SUS304)
  • Mass(g)
    17800
  • Amount Of Content
    1 pc.
Part Number
SOT-5L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 206,372.00

1 Piece(s) 31 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Basic Specifications

  • Product Type
    Dispenser
  • Capacity(L)
    5
  • Height(mm)
    417
  • Outer Diameter(mm)
    216
  • Trusco Code
    -
  • Features
    Tank is straight from opening and flat on the bottom, so purchased fluid can be introduced as is, within fluid container. One-touch clamping for easy open and close of lid. You can also introduce fluid directly. Compatible with wide range of our valves and connecting systems for various applications, also to your custom application.
  • Accessory
    O-ring (Viton), Safety Valve, Quick Joint
  • Max. Pressure
    0.5MPa
  • Main Body Material
    Stainless Steel (SUS304)
  • Mass(g)
    17800
  • Amount Of Content
    1 pc.

Product Description

Tank is straight from opening and flat on the bottom, so purchased fluid can be introduced as is, within the fluid container. One-touch clamping for easy open and close of lid. It can also introduce liquids directly. Supports a wide range of applications with our company's system and various valves. Can be customized to suit the customer's application.

Specifications of SOT-5L

  • Product Type
    Dispenser
  • Capacity(L)
    5
  • Height(mm)
    417
  • Outer Diameter(mm)
    216
  • Trusco Code
    -
  • Features
    Tank is straight from opening and flat on the bottom, so purchased fluid can be introduced as is, within fluid container. One-touch clamping for easy open and close of lid. You can also introduce fluid directly. Compatible with wide range of our valves and connecting systems for various applications, also to your custom application.
  • Accessory
    O-ring (Viton), Safety Valve, Quick Joint
  • Max. Pressure
    0.5MPa
  • Main Body Material
    Stainless Steel (SUS304)
  • Mass(g)
    17800
  • Amount Of Content
    1 pc.
Part Number
SOT-5L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 206,372.00

1 Piece(s) 31 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

Straight one touch tank

Straight one touch tank

You can add up to 6 items to the comparison list.

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language