Insulation Longnose Pliers 2626/2627

Brand :
KNIPEX
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
Head is rugged and made with precision.
[Features]
· The side cutter can cut medium-hard wire up to 3.2 mm in diameter and hard wire up to 2.2 mm in diameter.
· Hardness of the cutter which has been carefully quenched is approximately HRC 61.
· Grip surface has linear cut for slip prevention.
· Handle: Red/yellow two-tone (2626), dipped coating (2627).
· Head finish: Chrome plated.
· Handle specification: 1,000 V insulation