(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insulation Longnose Pliers 2506-160

Insulation Longnose Pliers 2506-160

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 2506-160

  • Cutting Capacity: Medium-hardness Wire(φmm)
    2.5
  • Cutting Capacity: Hard Wires(φmm)
    1.6
  • Total Length(mm)
    160
  • Mass(g)
    150
  • JAN Code
    4003773012443
Part Number
2506-160
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,618.58

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Cutting Capacity: Medium-hardness Wire(φmm)
    2.5
  • Cutting Capacity: Hard Wires(φmm)
    1.6
  • Total Length(mm)
    160
  • Mass(g)
    150
  • JAN Code
    4003773012443

Product Description

[Features]
· Semi-round head tip shape.
· Head finish: Chrome plated.
· Handle specification: 1,000 V insulation

Specifications of 2506-160

  • Cutting Capacity: Medium-hardness Wire(φmm)
    2.5
  • Cutting Capacity: Hard Wires(φmm)
    1.6
  • Total Length(mm)
    160
  • Mass(g)
    150
  • JAN Code
    4003773012443
Part Number
2506-160
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,618.58

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon